Cube Beamsplitter Holder, 1.0 in. Cubes, 2.063-20 Threaded Mounts

The CH-1 Cube Beamsplitter Holder is an indispensable tool in the optics laboratory. It's modular design allows optics that are commonly used with beamsplitters, such as wave plates, polarizers, filters, lenses, and mirrors to be quickly attached and removed. Used in conjunction with an affordable assortment of standard 1 inch (25.4 mm) diameter optics, the cube holders quickly convert into a broad range of general optical devices. Diagrams and sample order lists for three of the most common configurations are shown: an optical isolator, T-splitter, and variable attenuator/beamsplitter. The cube beamsplitter holder’s external thread is compatible with our RSP-2T and LP-2A mounts.
Specifications
- Optic Size25.4 mm Cube
- Mounting2.063-20
- MaterialAnodized Aluminum
Resources & Downloads
Other
CH-1 RoHS Certificate(278.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-IBC-1Prism-Cube Gimbal Mount, 3-Axis, 1.0 in., Aegis Qube | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CH-0.5Cube Beamsplitter Holder, 0.5 in. Cubes, 1.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 488Vertical Stage with Rotary Platform, 1 in. Travel, 8-32 and 1/4-20 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-CH1Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1PMFixed Cube Mount, 1.0 in. (25.4 mm), A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10FC16PB.5Cube Beamsplitter, Polarizing, 25.4 mm, 620-1000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT-10-BS1Thread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.438-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-1TOptic Holder, 1.0 inch Diameter, 1.438-20 Thread, For LP-1A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT-20-BS1Thread Adaptor, 2.0 in. Lens Tubes, 2.035-40 to 2.063-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RSP-2TOptic Rotation Mount, 50.8 mm, Fine Adjust Knob, 8-32 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


















