Optic Rotation Mount, 50.8 mm, Fine Adjust Knob, 8-32 and M4

The RSP-2T Optic Rotation Mount features full ball bearing races to provide exceptionally smooth and continuous angular positioning for 2 inch (50.8 mm) diameter optics or components. A delrin retaining ring is provided to secure the optic. The rotating platform has six 8-32 and six M4 threaded holes for added mounting flexibility.
Lockable Coarse and Fine Rotation
RSP Series Rotation Mounts feature full ball bearing races and can be coarsely aligned using the knurled edge of the rotating platform. Fine adjustment, with 4 arc-minute sensitivity, is made easily with a top mounted knob. Position can be locked in place securely with the little screw in the center of the knob. Position is indicated in 2° increment markings around the top circumference.
Versatile Optic Mounting
RSP Series Rotation Mounts hold 1.0 or 2.0 in. optic such as waveplates and polarizers securely in place with included retaining rings. Additionally, a variety of optic and optic holders can directly thread into the central threaded aperture. For example, RSP-1T can hold 0.5 in. optic in
Post or Table Mounting
RSP Series Rotation Mounts can be post mounted in vertical configuration using the tapped holes on the side of the frame. Alternatively, they can be used as a stage and directly mounted to optical table, breadboard, or other stage using two counter bored clearance holes on diagonal corners. Aperture inserts
Specifications
- Optic Diameter50.8 mm
- Angular Range360°
- Drive TypeAdjustment Knob
- Graduations2°
- Sensitivity240 arc sec
- Load Capacity67 N
- Optic Thickness15 mm
- Clear Aperture43 mm
- Thread Type8-32 and M4
- Retaining RingLH2-T-RR (Included)
- Retaining Ring Thread2.063-20
Resources & Downloads
Other
RSP-2T RoHS Certificate(278.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-PR100Piezo Rotation Stage, 1 inch, Agilis™ | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RM25AOptic Rotation Mount, 25.4 mm, 2° Graduations | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | GM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XIPR-1Polarizer-Wave Plate Rotator, 1 in. Diameter, Aegis Qube System | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | A-2-1Optical Mount Adaptor, 50.8 mm to 25.4 mm (2 to 1 inch) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RSA-2TISolid Insert, RSP-2T Rotation Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CH-1Cube Beamsplitter Holder, 1.0 in. Cubes, 2.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYH-2Cylindrical Lens Holder, 2.0 in. x 0.75-1.0 in., 2.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














