Piezo Rotation Stage, 1 inch, Agilis™

The Agilis™ AG-PR100 Piezo Rotation Stage is a high precision miniature rotation stage featuring Newport’s new, Agilis piezo step direct motor. The AG-PR100 provides the benefits of a motorized component, ultra-high adjustment sensitivity and convenient remote operation, at a price and size comparable to that of a high quality manual stage.
The AG-PR100 features 360° continuous rotation for 1 inch diameter waveplates and polarizers in an ultra-compact and light weight package. The inside diameter of the AG-PR100 comes with a 1.063-20 thread and is compatible with the 10GT and 10GL Series Calcite polarizers, the CH-0.5 cube beamsplitter holder, and the RSA-1TI thread insert. An A-1.25-1RR retainer ring is included with every stage.
The Agilis piezo motor is directly coupled to the moving carriage with no intermediate screw or gear. Precision motion is achieved by a proprietary ball bearing that ensures better than 100 μrad wobble. When idle, the holding force of the motor locks the position for true set and forget long term stability. Compared to alternative screw driven designs, the AG-PR100 does not compromise adjustment range or life time and has no backlash. In contrast to ultrasonic motors, the Agilis non-resonant motor makes small incremental adjustments more predictable with an impressive 5 μrad incremental motion capability, ideal for ultra-sensitive alignments.
Use with either the Agilis AG-UC2 handheld, AG-UC8 or AG-UC8PC controllers.
Lightweight and Compact
Directly Coupled Agilis Piezo Motor
Resources & Downloads
2D Product Drawings
AG-PR100-S(304.6 kB, PDF)
Literature
Agilis Series Piezo Motor Driven Positioners(752.4 kB, PDF) AG-PR100 Data Sheet(621.6 kB, PDF) Agilis™ Series Piezo Motor Driven Positioners(1.7 MB, PDF)
Manuals
Agilis Piezo Motor Driven Components User Manual(2.6 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-UC8Motor Controller, Piezo, 8 Axis, Agilis™ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-UC2Motor Controller, Piezo, 2 Axis, Agilis™, Hand-held | |||||
![]() | AG-LS25Piezo Linear Stage, 12 mm travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CH-0.5Cube Beamsplitter Holder, 0.5 in. Cubes, 1.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M100NPiezo Mirror Mount, Agilis 1 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M050NPiezo Optical Mount, Compact, 0.5 in. Optics | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR50PPMotorized Rotation Stage, Compact, 360°, Micro Step Drive Stepper, SR Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | URS75BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS75 | 3 Weeks | ||||
![]() | CONEX-AG-PR100PPiezo Motor Rotation Stage, 1 in., Direct Encoder, Includes Controller | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-PR100V6Motorized Rotation Stage, Piezo, 1.0 in., Vacuum Compatible, Agilis™ | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-UC8Motor Controller, Piezo, 8 Axis, Agilis™ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-UC2Motor Controller, Piezo, 2 Axis, Agilis™, Hand-held | |||||
![]() | AG-UC8PCMotor Controller, Piezo, 8-Axis, Agilis™, OEM, USB/RS232/RS485 | In Stock |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | A-1.25-1RRRetaining Ring, 19.2 mm ID, 1.063-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














