Motor Controller, Piezo, 2 Axis, Agilis™, Hand-held

The AG-UC2 Agilis™ Controller provides USB computer control for two Agilis axes. The AG-UC2 controller features two sets of push buttons for each Agilis axis; one set for step size settings, and the other set for precise low speed adjustments and fast coarse motion. Power is supplied through the USB port and if not available, the
Resources & Downloads
Software
AG-UC2-UC8-3.0.0(3.6 MB, ZIP)
Technical Notes
MKS GUI’s and Microsoft.NET Framework 3.5 SP1(1.4 MB, PDF)
Literature
Agilis™ Series Piezo Motor Driven Positioners(1.7 MB, PDF)
2D Product Drawings
AG-UC2 Drawing(182.7 kB, PDF)
Manuals
AG-UC2-UC8 Applet Manual(387.2 kB, PDF) AG-UC2-UC8 Command Library API Manual(226.3 kB, PDF) Agilis Piezo Motor Driven Components User Manual(2.6 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-LS25Piezo Linear Stage, 12 mm travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-PR100Piezo Rotation Stage, 1 inch, Agilis™ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M100NPiezo Mirror Mount, Agilis 1 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | USB-CHUSB Power Supply, Includes clips for US, EU, UK & Australia, 2m Cable | In Stock | ||||
![]() | AG-M100NV6Piezo Optical Mount, Compact, 1.0 in. Optics, Vacuum Compatible | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-MD4-1.2Extension Cable, Agilis™, 1.2 m Length, 4-wire mini-DIN connector | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-UC8Motor Controller, Piezo, 8 Axis, Agilis™ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-M100NPiezo Mirror Mount, Agilis 1 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-PR100Piezo Rotation Stage, 1 inch, Agilis™ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-LS25Piezo Linear Stage, 12 mm travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










