Piezo Linear Stage, 12 mm travel

The Agilis™ AG-LS25 is a high precision, miniature, piezo motor driven linear stage. The piezo motor is directly coupled to the moving carriage, with no intermediate mechanisms, but held in for true set and forget long term stability. The AG-LS25 features 12 mm travel, 50nm MIM and with the supplied M2 screws and washers, is compatible with the SDS25 and DS25 manual linear stages. Precision motion is achieved by calibrated, pre-stressed linear ball bearings. The thermally matched stainless steel design and precision manufactured bearing surfaces provide ripple-free, low friction linear travel and angular deviations better than 200 μrad in any axis. Any of the Agilis controllers (handheld or USB) can drive the AG-LS25. Use with either the Agilis AG-UC2 handheld, AG-UC8 or AG-UC8PC controllers.
Multi-Axis Stage Configurations
Agilis™ piezo motor linear stages can be configured as XY, XZ, or XYZ stage stacks. You can use the
50 nm Minimum Incremental Motion
The Agilis proprietary piezo technology provides 50 nm incremental motion capability, making them ideal for ultra-sensitive alignments and adjustments.
Set-and-Forget Long-Term Stability
The Agilis piezo motor is directly coupled to the moving carriage with no intermediate screw or gear, avoiding problems with coupling in drivetrain. When idle, the holding force of the motor locks the position for true set-and-forget long-term stability.
Ripple-Free and Low Friction Travel
The thermally matched stainless steel design and precision manufactured bearing surfaces of the Agilis linear stage provide ripple-free, low friction linear travel and angular deviations better than 100 µrad in any axis.
Specifications
- Travel Range12 mm
- Axes of TravelX
- Maximum Speed0.5 mm/s
- Minimum Incremental Motion50 nm
- Centered Load Capacity3 N
- Vertical Load Capacity2 N
- Holding Force4 N
- BearingsBall Bearings
- MaterialStainless Steel
- Cable Length1.2 m
- Limit SwitchesProprietary electrical switches
- Pitch±100 µrad
- Yaw±100 µrad
- Weight70 g
- Operating Temperature10 to 35°C

Resources & Downloads
3D Product Models
2D Product Drawings
AG-LS25-S(204.4 kB, PDF)
Literature
Agilis™ Series Piezo Motor Driven Positioners(1.7 MB, PDF)
Other
MKS EU ROHS3 - AG-LS25.pdf(891.7 kB, PDF)
Manuals
Agilis Piezo Motor Driven Components User Manual(2.6 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-UC8Motor Controller, Piezo, 8 Axis, Agilis™ | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-UC2Motor Controller, Piezo, 2 Axis, Agilis™, Hand-held | In Stock | ||||
![]() | AG-UC8PCMotor Controller, Piezo, 8-Axis, Agilis™, OEM, USB/RS232/RS485 | In Stock | ||||
![]() | 339233Angle Bracket, 90 Degree, Closed Corner, UMR3 Stages, EQ3.02 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8301NFPicomotor Piezo Linear Actuator, 0.5 in. Travel, 30 nm Resolution, 9.5 mm Shank | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M050LMotorized Optical Mount, Piezo, 0.5 in. Diameter, Limit Switches | |||||
![]() | AG-UC2-OEMMotor Controller, Piezo, 2 Axis, Agilis™, PCB-Mountable | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8712Picomotor Driver, Single-Axis, PCB-Mountable |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | NPX200Piezo Linear Stage, 200 µm Nano-Positioning, Open-loop |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-UC8Motor Controller, Piezo, 8 Axis, Agilis™ | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-UC8PCMotor Controller, Piezo, 8-Axis, Agilis™, OEM, USB/RS232/RS485 | In Stock | ||||
![]() | B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-UC2Motor Controller, Piezo, 2 Axis, Agilis™, Hand-held | In Stock | ||||
![]() | M-B-2CAdaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | B-2CAdaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage | 3 Weeks | ||||
![]() | M-B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-PR100-TPTop Plate, CONEX-AG-PR100P, Mount AG-LS25 Stages or GON goniometers | In Stock | ||||
![]() | 339233Angle Bracket, 90 Degree, Closed Corner, UMR3 Stages, EQ3.02 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |



















