Adaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage

The B-2B allows 25 x 25 mm or 40 x 40 mm stages to be attached to a 65 x 65 mm stage, optical table, or other products with a standard 1 inch (25 mm) hole pattern.
Specifications
- TypeSlotted Adaptor Plate
- Height10 mm
- Dimensions40 x 65 mm
- Thread TypeM2, 6-32 & 1/4-20
- MaterialAluminum
- Use40 x 40 mm Stages
- Translation Range28 mm
Resources & Downloads
Other
B-2B RoHS V3(222.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DS40-XYZXYZ Linear Stage, Dovetail, 0.55 in XY, .20 in Z, 1.57 x 1.57 in. | In Stock | ||||
![]() | SDS40Manual Linear Stage, 0.63 in. Travel, Ball Bearings, 6-32 & 1/4-20 Threads | |||||
![]() | DS40-ZVertical Linear Stage, Dovetail, 0.20 in. Travel, 1.57 x 1.57 in. Platform | In Stock | ||||
![]() | RS40Rotation Stage, 1.57 in. Diameter, 10° Fine, BM11.5, 6-32 and 1/4-20 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | B-2CAdaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage | In Stock | ||||
![]() | 30Slotted Rotation Base, 70 Degree Range, 1/4-20 | In Stock | ||||
![]() | B-2SADouble-Slotted Base, Stainless Steel, XY, 1.0 in. Range | In Stock | ||||
![]() | B-05ASlotted Base, 0.68 in. Range Single Slot, Stainless Steel | In Stock | ||||
![]() | B-1ADouble Slotted Base, 0.68 in. Range, Stainless Steel | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-LS25Piezo Linear Stage, 12 mm travel | In Stock | ||||
![]() | DS25-XManual Linear Stage, Compact, Dovetail, 0.25 in., 0.98x0.98 x 0.59 in. | In Stock | ||||
![]() | DS40-XManual Linear Stage, Dovetail, 0.55 in. Travel, 1.57 x 1.57 in. | In Stock | ||||
![]() | M-SDS25Manual Linear Stage, 10 mm Travel, Ball Bearings, M2 and M4 Threads | |||||
![]() | SDS40Manual Linear Stage, 0.63 in. Travel, Ball Bearings, 6-32 & 1/4-20 Threads | |||||
![]() | RS40Rotation Stage, 1.57 in. Diameter, 10° Fine, BM11.5, 6-32 and 1/4-20 | In Stock | ||||
![]() | GON40-LGoniometric Stage, Lower, ±5°, 1.57 x 1.57 x 0.79 in., 6-32 & 1/4-20 | In Stock |















