These aluminum, slotted base adapter plates are designed for mounting 25 mm or 40 mm translation stages to larger stages and surfaces. Their slotted base design provides versatile and convenient mounting of the attached stage for a variety of optical assemblies.
- Plates designed to adapt smaller stages for assembly with larger stages
- Three sizes available, all compatible with 25 mm DS Dovetail Stages
- Slotted base mounting provides stable and versatile positioning See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | B-2CAdaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage | 3 Weeks | ||||
![]() | B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-B-1.25Adaptor Plate, 25x25 mm Stage to 40x40 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-B-2CAdaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Adapt to Stages of Different Sizes
These stage adaptor plates can be used to adapt a 25 x 25 mm stage to a 40 x 40 mm or 65 x 65 mm stage. Compatible stages include SDS series ball bearing stainless steel linear stages, DS series industrial dovetail linear stages, RS series low profile rotation stages, and GON series goniometers.