Adaptor Plate, 25x25 mm Stage to 40x40 mm Stage

  • Type
    Slotted Adaptor Plate
  • Height
    5 mm
  • Dimensions
    40 x 40 mm
  • Thread Type
    M2 & M4
  • Material
    Aluminum
  • Use
    25 x 25 mm Stages
  • Translation Range
    32 mm