Adaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage

The M-B-2C Adaptor Plate allows a 25 x 25 mm stage to be attached to an optical table or a 65 x 65 mm stage.
Specifications
- TypeSlotted Adaptor Plate
- Height5 mm
- Dimensions25 x 65 mm
- Thread TypeM2 & M4
- MaterialAluminum
- Use25 x 25 mm Stages
- Translation Range13 mm
Resources & Downloads
Other
M-B-2C RoHS V3(221.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BR42Mounting Bridle,M-UTR80S to M-MVN80, M-TGN80 or M-UMR8, 5.6 mm Height, Qty 4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 30Slotted Rotation Base, 70 Degree Range, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-B-1.25Adaptor Plate, 25x25 mm Stage to 40x40 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | B-05ASlotted Base, 0.68 in. Range Single Slot, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | B-2SADouble-Slotted Base, Stainless Steel, XY, 1.0 in. Range | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-LS25Piezo Linear Stage, 12 mm travel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS25Manual Linear Stage, 10 mm Travel, Ball Bearings, M2 and M4 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS25-XManual Linear Stage, Compact, Dovetail, 6.3 mm, 25 x 25 x 15mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS25-XYZXYZ Linear Stage, Dovetail, 6.3 mm XY, 3.0 mm Z, 25 x25 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-RS40Platform Rotation Stage, 40 mm Diameter, 10° Fine, BM11.5 Included, M3 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-LS25Piezo Linear Stage, 12 mm travel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 339233Angle Bracket, 90 Degree, Closed Corner, UMR3 Stages, EQ3.02 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


















