Angle Bracket, 90 Degree, Closed Corner, UMR3 Stages, EQ3.02

Specifications
- Type90° Closed Corner Angle Bracket
- MaterialAnodized Aluminum
- UseUMR3 Stages
Resources & Downloads
2D Product Drawings
339233-S(177.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CL3-5Carriage Lock, UMR3.5 | |||||
![]() | FP3-5Fixed Positioning Kit, UMR3.5 | In Stock | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN3Base Plate, Used with UMR3.5 Linear Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-MT-AB2Adaptor Bracket, M-MT Series Stages, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS25-BK90 Degree Angle Bracket, M-SDS25, M2 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR3.5Linear Stage, Double-Row Ball Bearing, 5 mm Travel, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | EQ50-IInner Bracket, Compatible with UMR5 Stages | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 339232Angle Bracket, 90 Degree, Open Corner, UMR3 Stages, EQ3.01 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-LS25Piezo Linear Stage, 12 mm travel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-UC8Motor Controller, Piezo, 8 Axis, Agilis™ | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 339232Angle Bracket, 90 Degree, Open Corner, UMR3 Stages, EQ3.01 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-B-2CAdaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















