Angle Bracket, 90 Degree, Open Corner, UMR3 Stages, EQ3.01

The 339232 EQ3.01 Series Angle Bracket can be used to assemble YZ and XYZ positioners using UMR3 stages.
Specifications
- Type90° Open Corner Angle Bracket
- MaterialAnodized Aluminum
- UseUMR3 Stages
Resources & Downloads
Other
339232 RoHS Certificate(278.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CL3-5Carriage Lock, UMR3.5 | |||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP3-5Fixed Positioning Kit, UMR3.5 | In Stock | ||||
![]() | M-PBN3Base Plate, Used with UMR3.5 Linear Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 339233Angle Bracket, 90 Degree, Closed Corner, UMR3 Stages, EQ3.02 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS25-BK90 Degree Angle Bracket, M-SDS25, M2 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR3.5Linear Stage, Double-Row Ball Bearing, 5 mm Travel, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | EQ50-EOuter Bracket, Compatible with UMR5 Stages | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MT-AB2Adaptor Bracket, M-MT Series Stages, Metric | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 339233Angle Bracket, 90 Degree, Closed Corner, UMR3 Stages, EQ3.02 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN3Base Plate, Used with UMR3.5 Linear Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














