About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fixed Positioning Kit, UMR3.5


Fixed Positioning Kit, UMR3.5
Model: FP3-5
In Stock
Product Series Overview
Carriage Locks for Linear StagesThe FP3-5 is a fixed positioning kit for the UMR3.5 stage. For coarse motion with position locking, this fixed positioning kit replaces the micrometer with two opposing adjustment screws and lock nuts.
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FP18-40Fixed Positioning Kit, UMR12.40 | UNIVERSAL | |||||
![]() | FP22-80Fixed Positioning Kit, UMR12.80 | UNIVERSAL | |||||
![]() | UMR3.5Linear Stage, Double-Row Ball Bearings, 0.20 in. Travel, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CL3-5Carriage Lock, UMR3.5 | UNIVERSAL |











