Linear Stage, Double-Row Ball Bearings, 0.20 in. Travel, 8-32

  • Axes of Travel
    X
  • Maximum Stage Travel
    5 mm  
  • Centered Normal Load Capacity
    600 N
  • Vertical Axial Load Capacity
    40 N
  • Angular Deviation
    <100 µrad
  • Compliance in Pitch
    0.3 mrad/Nm  
  • Compliance in Roll
    0.7 mrad/Nm  
  • Compliance in Yaw
    0.5 mrad/Nm  
  • Material
    Steel
  • Bearings
    Double-Row Ball Bearings
  • Bearing Constant
    20 mm  
  • Drive Location
    Center drive
  • Drive Torque
    0.04 Nm  
  • Platform Size
    29 x 38.5 mm
  • Height
    13 mm
  • Thread Type
    8-32
  • Recommended BM Micrometer
  • Recommended DM Differential Micrometer