About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Mounting Bridle, UTR46 to MVN50 or UMR5, 0.26 in. Height, Qty 4


Mounting Bridle, UTR46 to MVN50 or UMR5, 0.26 in. Height, Qty 4
Model: BR3
In Stock
Product Series Overview
Mounting BridlesThe BR3 Mounting Bridle secures round base components such as a UTR46 stage to a similar size linear and rotary positioning devices such as a MVN50 or UMR5. Much like motor clamps, precision machined tabs on the steel bridles insert into a groove around the base of the component to be mounted. In some cases, the base plate of the component to be mounted must be removed for proper usage. BR bridles are sold in sets of four, and have a 0.26 inch height.
Specifications
- TypeMounting Bridle
- Thread Type4-40
- TypeMounting Bridle
- Thread Type4-40
Resources & Downloads
2D Product Drawings
BR Series DWG-S(106.5 kB, PDF)
Other
BR3 RoHS Certificate(278.5 kB, PDF) BR3_RoHS2021.pdf(682.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | IMPERIAL | In Stock |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | BR32Mounting Bridle, UTR46S to MVN50 or UMR5, 0.18 in. Height, Qty 4 | IMPERIAL | In Stock | ||||
![]() | BR5Mounting Bridle, UTR120 to MVN120, TGN120 or UMR12, Qty 4 | IMPERIAL | In Stock | ||||
![]() | BR62Mounting Bridle, SL or VGM Mounts to Imperial Table, 4 in, Qty 4 | IMPERIAL | In Stock | ||||
![]() | BR-UMounting Bridle, U Series to Optical Table | UNIVERSAL | In Stock | ||||
![]() | BR6Mounting Bridle, UTR160 to TGN160, Qty 4 | IMPERIAL | 2 Weeks |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | UMR5.16Linear Stage, Double-Row Ball Bearings, 0.63 in., 4-40, 8-32 and 1/4-20 | IMPERIAL | In Stock | ||||
![]() | MVN50Vertical Linear Stage, Precision Ball Bearing, 0.31 in. Travel, 4-40 & 1/4-20 Threads | IMPERIAL | 2 Weeks | ||||
![]() | UTR46Manual Rotation Stage, Steel, 1.81 in. Diameter, 4° Fine, 8-32, 1/4-20 | IMPERIAL | In Stock | ||||
![]() | M-PBN5Base Plate, Used with UMR5 Series, MVN50 & UTR46 Series | UNIVERSAL |











