BR Series Mounting Bridles secure round and notched-edge base components to translation stages and other optical surfaces. These stainless steel parts are machined in seven different heights, with either English or Metric screws, to securely mount a variety of components.
- Versatile mounting option for notched base mounts and components
- Compatible with UTR, UMR, and PO Series stages
- Compatible with SL and VGM Series mirror mounts
- Stainless steel construction See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BR-UMounting Bridle, U Series to Optical Table | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR3Mounting Bridle, UTR46 to MVN50 or UMR5, 0.26 in. Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR32Mounting Bridle, UTR46S to MVN50 or UMR5, 0.18 in. Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR4Mounting Bridle, UTR80 to MVN80, TGN80 or UMR8, 0.30 in. Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR42Mounting Bridle, UTR80S to MVN80, TGN80 or UMR8, 0.22 in. Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR5Mounting Bridle, UTR120 to MVN120, TGN120 or UMR12, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR6Mounting Bridle, UTR160 to TGN160, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR62Mounting Bridle, SL or VGM Mounts to Imperial Table, 4 in, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BR3Mounting Bridle, M-UTR46 to M-MVN50 or M-UMR5, 6.5mm Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BR32Mounting Bridle, M-UTR46S to M-MVN50 or M-UMR5, 4.5mm Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Standard Mounting Bridles
BR Series Mounting Bridles secure round and notched-edge base components such as UTR, URM, and PO Series stages or SL, SK, and VGM Series mirror mounts to UMR, MVN, TGN Series stages and mounting surfaces. Precision machined tabs on these steel bridles insert into a groove at the base of the component with a centered clearance hole for locking securely with a screw. BR bridles are available with seven different notch heights and are sold in sets of four.
Slotted Mounting Bridles
The BR-U Mounting Bridle is designed for mounting components directly to tables and breadboards when the base plate cannot be used. BR-U bridles feature a slotted design for either 1/4-20 or M6 screws and are sold individually.
Resources
Literature
Laser Machining Brochure 2018(3.4 MB, PDF)