Mounting Bridle, UTR46S to MVN50 or UMR5, 0.18 in. Height, Qty 4

The BR32 Mounting Bridle secures round base components such as a UTR46S stage to a similar size linear and rotary positioning devices such as a MVN50 or UMR5. Much like motor clamps, precision machined tabs on the steel bridles insert into a groove around the base of the component to be mounted. In some cases, the base plate of the component to be mounted must be removed for proper usage. BR bridles are sold in sets of four, and have a 0.18 inch height.
Resources & Downloads
2D Product Drawings
BR Series DWG-S(106.5 kB, PDF)
Other
BR32 RoHS Certificate(278.6 kB, PDF) BR32_RoHS2021.pdf(684.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BR5Mounting Bridle, UTR120 to MVN120, TGN120 or UMR12, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR42Mounting Bridle, UTR80S to MVN80, TGN80 or UMR8, 0.22 in. Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR-UMounting Bridle, U Series to Optical Table | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR62Mounting Bridle, SL or VGM Mounts to Imperial Table, 4 in, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR6Mounting Bridle, UTR160 to TGN160, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PBN5Base Plate, Used with UMR5 Series, MVN50 & UTR46 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR5.16Linear Stage, Double-Row Ball Bearings, 0.63 in., 4-40, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MVN50Vertical Linear Stage, Precision Ball Bearing, 0.31 in. Travel, 4-40 & 1/4-20 Threads | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UTR46Manual Rotation Stage, Steel, 1.81 in. Diameter, 4° Fine, 8-32, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











