Mounting Bridle, UTR80S to MVN80, TGN80 or UMR8, 0.22 in. Height, Qty 4

The BR42 Mounting Bridle secures round base components such as a UTR80S stage to a similar size linear and rotary positioning devices such as a UTM Series. Much like motor clamps, precision machined tabs on the steel bridles insert into a groove around the base of the component to be mounted. In some cases, the base plate of the component to be mounted must be removed for proper usage. BR bridles are sold in sets of four, and have a 0.22 inch height.
Specifications
- TypeMounting Bridle
- Thread Type8-32
Resources & Downloads
Other
BR42 RoHS Certificate(279 kB, PDF) BR42_RoHS2021.pdf(0, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BR-UMounting Bridle, U Series to Optical Table | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR32Mounting Bridle, UTR46S to MVN50 or UMR5, 0.18 in. Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR62Mounting Bridle, SL or VGM Mounts to Imperial Table, 4 in, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR5Mounting Bridle, UTR120 to MVN120, TGN120 or UMR12, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR6Mounting Bridle, UTR160 to TGN160, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UTR80Manual Rotation Stage, Steel, 3.11 in. Diameter, 4° Fine, 8-32, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR8.25Linear Stage, Double-Row Ball Bearings, 0.98 in., 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MVN80Vertical Linear Stage, Precision Ball Bearing, 0.5 in. Travel, 8-32 & 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN8Base Plate, Used with UMR8 Series, MVN80 & UTR80 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UTR80SManual Rotation Stage, Steel, 3.11 in. Diameter, 0.91 in. Height, 4° Fine, 8-32, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN8Base Plate, Used with UMR8 Series, MVN80 & UTR80 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












