Mounting Bridle, UTR120 to MVN120, TGN120 or UMR12, Qty 4

The BR5 Mounting Bridle secures round base components such as a UTR120 or TGN120 Series stage to a similar size linear and rotary positioning devices such as a MVN120 or UMR12. Much like motor clamps, precision machined tabs on the steel bridles insert into a groove around the base of the component to be mounted. In some cases, the base plate of the component to be mounted must be removed for proper usage. BR bridles are sold in sets of four, and have a 0.41 inch height.
Resources & Downloads
2D Product Drawings
BR Series DWG-S(106.5 kB, PDF)
Other
BR5 RoHS Certificate(279 kB, PDF) BR5_RoHS2021.pdf(686 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BR32Mounting Bridle, UTR46S to MVN50 or UMR5, 0.18 in. Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR42Mounting Bridle, UTR80S to MVN80, TGN80 or UMR8, 0.22 in. Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR3Mounting Bridle, UTR46 to MVN50 or UMR5, 0.26 in. Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR4Mounting Bridle, UTR80 to MVN80, TGN80 or UMR8, 0.30 in. Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UTR120Manual Rotation Stage, Steel, 4.7 in. Diameter, 4° Fine, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MVN120Vertical Linear Stage, Precision Ball Bearing, 0.79 in. Travel, 10-24 & 1/4-20 Threads | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR12.40Linear Stage, Single-Row Ball Bearings, 1.57 in., 10-24 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN12Base Plate, Used with UMR12 Series, MVN120 & UTR120 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PBN12Base Plate, Used with UMR12 Series, MVN120 & UTR120 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UTR120Manual Rotation Stage, Steel, 4.7 in. Diameter, 4° Fine, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











