Mounting Bridle, UTR160 to TGN160, Qty 4

The BR6 Mounting Bridle secures round base components such as a UTR160 or UZM160 Series stage to a similar size linear and rotary positioning devices such as a TGN160 or MTM Series. Much like motor clamps, precision machined tabs on the steel bridles insert into a groove around the base of the component to be mounted. In some cases, the base plate of the component to be mounted must be removed for proper usage. BR bridles are sold in sets of four, and have a 0.49 inch height.
Specifications
- TypeMounting Bridle
- Thread Type1/4-20
Resources & Downloads
2D Product Drawings
BR Series DWG-S(106.5 kB, PDF)
Other
BR6 RoHS Certificate(279.1 kB, PDF) BR6_RoHS2021.pdf(686.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BR42Mounting Bridle, UTR80S to MVN80, TGN80 or UMR8, 0.22 in. Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR3Mounting Bridle, UTR46 to MVN50 or UMR5, 0.26 in. Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR32Mounting Bridle, UTR46S to MVN50 or UMR5, 0.18 in. Height, Qty 4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR4Mounting Bridle, UTR80 to MVN80, TGN80 or UMR8, 0.30 in. Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UTR160Manual Rotation Stage, Steel, 6.26 in, Diameter, 4° Fine, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MVN120Vertical Linear Stage, Precision Ball Bearing, 0.79 in. Travel, 10-24 & 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN12Base Plate, Used with UMR12 Series, MVN120 & UTR120 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TGN120Tilt Platform, Stainless Steel, 4.72 x 7.09 in., ±2.86° Range, 10-24 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











