Tilt Platform, Stainless Steel, 4.72 x 7.09 in., ±2.86° Range, 10-24 and 1/4-20

The TGN120 Tilt Platform precisely controls tilt for one rotational axis over a range of ±2.86° with 1.5 arc sec Sensitivity and is used for high-resolution alignment of components, especially large or heavy equipment. The 4.72 x 7.09 inch mounting plates are fabricated from stainless steel for excellent rigidity and stability. The top plate features 10-24 and 1/4-20 threaded mounting holes. The included micrometer is preloaded for smooth, backlash-free motion. Clearance holes in the top plate allow to access the bottom mounting holes for attaching to a wide range of components and platforms including tables and breadboards. Clearance slots in the bottom plate facilitate to orthogonally stack two TGN stages for tip & tilt operation.
Easily Combined for Multi-axis Motion
The TGN Series Tilt Platforms are compatible with UMR Steel Linear Stages, UTR Steel Rotation Stages, and MVN Precision Vertical Stages of matching size (for example, TGN80 with UMR8.25 and UTR80, or TGN120 with UTR 120 and MVN120). They can be combined to provide multi-axis motion and can be easily adapted to fit a specific system's needs. In the picture, a six-axis manual positioning system is shown using two UMR8.25s, two TGN80s, a UTR80S, and a MVN80. (Hint: first assemble Y & Z stages from the backside of Y stage, and then connect X stage to YZ from backside of X. In both steps, the carriage of UMR stage needs to be translated to each end of the travel range to reveal access holes, please refer to UMR stage XY assembly video.)
Resources & Downloads
Other
TGN120 RoHS Certificate(281.1 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UTR120Manual Rotation Stage, Steel, 4.7 in. Diameter, 4° Fine, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TGN80Tilt Platform, Stainless Steel, 3.15 x 4.72 in., ±2.86° Range, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 36Tilt and Rotation Platform, Includes SM-13 Micrometers, 1/4-20 Thread | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 36STilt and Rotation Platform, Includes AJS Adjustment Screws, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TGN80Tilt Platform, Stainless Steel, 3.15 x 4.72 in., ±2.86° Range, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 37Tip/Tilt and Rotation Platform, SM-13 Micrometers, 1/4-20 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TGN160Tilt Platform, Stainless Steel, 6.30 x 9.45 in., ±2.86° Range, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UMR12.63Linear Stage, Single-Row Ball Bearings, 2.48 in., 10-24 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UTR80Manual Rotation Stage, Steel, 3.11 in. Diameter, 4° Fine, 8-32, 1/4-20 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ADAPT-BM25-375Motorized Actuator Adapter, VP-25AA, LTA-HS or PZA12 to UMR12, TGN120 or MVN120 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UTR120Manual Rotation Stage, Steel, 4.7 in. Diameter, 4° Fine, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR12.40Linear Stage, Single-Row Ball Bearings, 1.57 in., 10-24 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MVN120Vertical Linear Stage, Precision Ball Bearing, 0.79 in. Travel, 10-24 & 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















