Linear Stage, Single-Row Ball Bearings, 2.48 in., 10-24 and 1/4-20

  • Axes of Travel
    X
  • Maximum Stage Travel
    63 mm  
  • Centered Normal Load Capacity
    400 N
  • Vertical Axial Load Capacity
    440 N
  • Angular Deviation
    <200 µrad
  • Compliance in Pitch
    0.02 mrad/Nm  
  • Compliance in Roll
    0.02 mrad/Nm  
  • Compliance in Yaw
    0.02 mrad/Nm  
  • Material
    Alloy Steel
  • Bearings
    Single-Row Ball Bearings
  • Bearing Constant
    70 mm  
  • Drive Location
    Center drive
  • Drive Torque
    0.08 Nm  
  • Platform Size
    120 x 166.5 mm
  • Height
    26 mm
  • Thread Type
    10-24 and 1/4-20
  • Recommended BM Micrometer
  • Recommended LTA Motorized Actuator1
Notes:

  1. Requires ADAPT-BM25-375 adapter