Outer Bracket, Compatible with UMR12 and UTR120 Stages, Metric

The M-EQ120-E Metric Outer Right Angle Bracket is compatible with UMR12 and UTR120 stages. With EQ Series Angle Brackets, multi-axis positioners can be assembled from two or more standard UMR and/or UTR Series positioners. Individual positioners assembled with mounting brackets give you a greater range of positioning versatility with fewer total components. Because components and brackets can be reused in different configurations to meet your changing needs, modular multi-axis systems are a great way to get the most value from your equipment.
Specifications
- Type90° Outer Angle Bracket
- MaterialAnodized Aluminum
- Thread TypeM5 and M6
- UseUMR12 and UTR120 Stages
Resources & Downloads
Other
M-EQ120-E RoHS Certificate(277.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ADAPT-BM25-375Motorized Actuator Adapter, VP-25AA, LTA-HS or PZA12 to UMR12, TGN120 or MVN120 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CL18-40Carriage Lock, UMR12.40 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP18-40Fixed Positioning Kit, UMR12.40 | |||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | EQ50-IInner Bracket, Compatible with UMR5 Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 339233Angle Bracket, 90 Degree, Closed Corner, UMR3 Stages, EQ3.02 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | EQ80-EOuter Bracket, Compatible with 80 mm Stages | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 25 mm Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | EQ80-IInner Bracket, Compatible with 80 mm Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PBN12Base Plate, Used with UMR12 Series, MVN120 & UTR120 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR12.40Linear Stage, Single-Row Ball Bearings, 1.57 in., 10-24 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UTR120AManual Rotation Stage, Steel, 2.44 in. Aperture, 4.7 in. Diameter, 4° Fine, 1/4-20 | In Stock | ||||
![]() | UMR12.80Linear Stage, Single-Row Ball Bearings, 3.15 in., 10-24 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UTR120Manual Rotation Stage, Steel, 4.7 in. Diameter, 4° Fine, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UMR12.40Linear Stage, Single-Row Ball Bearing, 40 mm Travel, M5 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM25.40Micrometer Head, Standard Resolution, 40 mm Travel, 100 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM25.63Micrometer Head, Standard Resolution, 63 mm Travel, 100 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EQ120-IInner Bracket, Compatible with UMR12 and UTR120 Stages, Metric | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR12.63Linear Stage, Single-Row Ball Bearing, 63 mm Travel, M5 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR12.63Linear Stage, Single-Row Ball Bearings, 2.48 in., 10-24 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN12Base Plate, Used with UMR12 Series, MVN120 & UTR120 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




















