Linear Stage, Single-Row Ball Bearing, 40 mm Travel, M5 and M6

The M-UMR12.40 Precision Single-Row Ball Bearing Metric Linear Stage features steel construction for high stability and rigidity. The ball bearings and precision-ground bearing surfaces provide exceptional linear travel, with an angular deviation <200 μrad. UMR12 Series Stages have single-row ball bearings making them an excellent choice for carrying high loads up to 400 N. The moving carriage is preloaded by two springs to ensure constant micrometer contact for smooth, backlash-free motion over a 40 mm travel range. Multiple drive options cover the range of precision positioning. Standard BM Series Micrometers provide 1 μm sensitivity, while DM Series Differential Micrometers offer 0.1 μm. For coarse motion with position locking, a fixed positioning kit replaces the micrometer with two opposing adjustment screws and lock nuts. An optional carriage locking kit includes a screw that mounts in the stage body opposite the micrometer. Motorized actuators can be added for precision motion control. Generous hole patterns allow great flexibility in component placement on the stage mounting surface.
MVN Vertical Stage Compatibility
UMR stages are compatible with MVN Series Vertical Stages allowing you to build XZ or XYZ stage stacks with a horizontal oriented mounting platform.
UTR Rotation Stage Compatibility
UMR linear stages are compatible with UTR Series Rotation Stages allowing you to built X or XY stage stacks with a rotatable mounting platform.
XYZ Configurations
Abundant tapped hole patterns on these stages are included to provide the most options for mounting components on the stage mounting surface. Two stages can be easily stacked to provide XY translation (except the UMR5.5). Z configuration can be assembled using the EQ Series Angle Brackets.
Adjustable System
We offer Adjustable Right Angle Brackets which allow one arm of an angle bracket to vary in length. This can be useful in adjusting the center of rotation of a UTR rotation stage mounted orthogonal to a UMR stage. It is also beneficial to simply adjust the length of one arm of a UMR stage mounted orthogonal to another UMR stage.
Resources & Downloads
2D Product Drawings
UMR12 SERIES-S(116.7 kB, PDF)
Other
M-UMR12-40_RoHS2021.pdf(0, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BM25.40Micrometer Head, Standard Resolution, 40 mm Travel, 100 lb. Load | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN12Base Plate, Used with UMR12 Series, MVN120 & UTR120 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EQ120-EOuter Bracket, Compatible with UMR12 and UTR120 Stages, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EQ120-IInner Bracket, Compatible with UMR12 and UTR120 Stages, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.25Linear Stage, Double-Row Ball Bearing, 25 mm Travel, M3, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ADAPT-BM25-375Motorized Actuator Adapter, VP-25AA, LTA-HS or PZA12 to UMR12, TGN120 or MVN120 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP18-40Fixed Positioning Kit, UMR12.40 | |||||
![]() | CL18-40Carriage Lock, UMR12.40 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN12Base Plate, Used with UMR12 Series, MVN120 & UTR120 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EQ120-IInner Bracket, Compatible with UMR12 and UTR120 Stages, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EQ120-EOuter Bracket, Compatible with UMR12 and UTR120 Stages, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ADAPT-BM25-375Motorized Actuator Adapter, VP-25AA, LTA-HS or PZA12 to UMR12, TGN120 or MVN120 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-423Linear Stage, High-Performance, Low-Profile, 25 mm, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR8.25Linear Stage, Double-Row Ball Bearing, 25 mm Travel, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR8.51Linear Stage, Double-Row Ball Bearing, 51 mm Travel, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR12.63Linear Stage, Single-Row Ball Bearing, 63 mm Travel, M5 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR12.80Linear Stage, Single-Row Ball Bearing, 80 mm Travel, M5 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BM25.40Micrometer Head, Standard Resolution, 40 mm Travel, 100 lb. Load | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BR5Mounting Bridle, M-UTR120 to M-MVN120, M-TGN120 or M-UMR12, Qty 4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |






















