Compare Model Drawings, CAD & Specs Type Material Thread Type Use Availability Price
$116
In Stock
90° Open Corner Angle Bracket Anodized Aluminum UMR3 Stages
In Stock
$104
In Stock
90° Closed Corner Angle Bracket Anodized Aluminum UMR3 Stages
In Stock
$145
In Stock
90° Outer Angle Bracket Anodized Aluminum M3 and 7 mm CLR UMR5 Stages
In Stock
$122
In Stock
90° Inner Angle Bracket Anodized Aluminum M3 and 7 mm CLR UMR5 Stages
In Stock
$165
In Stock
90° Outer Angle Bracket Anodized Aluminum M4 and 7.2 mm CLR UMR8 & UTR80 Stages
In Stock
$145
In Stock
90° Inner Angle Bracket Anodized Aluminum M4 and 7.2 mm CLR UMR8 & UTR80 Stages
In Stock
$286
In Stock
90° Outer Angle Bracket Anodized Aluminum 1/4-20 and 10-24 UMR12 and UTR120 Stages
In Stock
$221
In Stock
90° Inner Angle Bracket Anodized Aluminum 1/4-20 and 10-24 UMR12 and UTR120 Stages
In Stock
$286
In Stock
90° Outer Angle Bracket Anodized Aluminum M5 and M6 UMR12 and UTR120 Stages
In Stock
$221
In Stock
90° Inner Angle Bracket Anodized Aluminum M5 and M6 UMR12 and UTR120 Stages
In Stock

Features

Cast Aluminum for Strength & Machined for Accuracy

Each bracket is cast from aluminum and then precision machined to ensure flat interfaces and accurate angles.

Inner or Outer Mounting Configurations

For each of the three sizes of EQ Series Right Angle Brackets available, there are two configurations offered. UMR series stages (UMR5, UMR8 and UMR12) can be vertically mounted either on the inner side of an outer bracket ("-E" models) facing towards the XY stage, or on the outside of an inner bracket ("-I" models) and facing away.

Open or Closed Corner Angle Brackets

Open or Closed Corner Angle Brackets are avaiable for building XYZ configuration using compact (M-)UMR3.5 stages.