Tilt and Rotation Platform, Includes SM-13 Micrometers, 1/4-20 Thread

The 36 Tilt and Rotation Platform provides tilt and rotation adjustments for aligning optical components. It is kinematic, with hardened and polished steel ball pivots and spring-preloaded spherical-tipped adjustments acting on hardened steel seats. This stage has an elevation tilt adjustment and a rotation adjustment using SM-13 Micrometers that rotates the mounting platform about the kinematic pivot point making it ideal for use as a pointer. With components mounted on the same face as the micrometers, the rotation provides an azimuth adjustment; components mounted on the opposite side are rotated in-plane.
Tip, Tilt and Rotation
These multi-axis platforms provide tip, tilt and rotation adjustments for aligning optical components.
Model 36 has an elevation tilt adjustment and a rotation adjustment that rotates the mounting platform about the kinematic pivot point — ideal for use as a pointer.
Model 37 provides full, three-axis angular orientation freedom. When used with an XYZ stage, it provides six degrees of freedom for total positioning capability.
Model 39 provides two axes of angular adjustments, allowing a mounted component to be oriented parallel to an arbitrary plane.
Linear Stage Compatible
These tilt stages are ideally suited for mounting linear translations stages like the 423 and 443 to provide assemblies with full alignment capability. On the left, the 443 linear stage is mounted atop the Model 39 which provides tip/tilt adjustment. On the right, Model 36 is mount to an xy stack of 423 linear stages.
Specifications
- Tilt-4.3° to +7°
- Rotation±2.5°
- Sensitivity2 arc sec
- Load Capacity67 N
- MaterialAluminum
- Thread Type1/4-20
- Included ActuatorsTwo
micrometers
Resources & Downloads
Other
36 RoHS Certificate(282.2 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 37Tip/Tilt and Rotation Platform, SM-13 Micrometers, 1/4-20 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 460A-XYXY Linear Stage, Quick-Mount, 0.5 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 37Tip/Tilt and Rotation Platform, SM-13 Micrometers, 1/4-20 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 39Tip and Tilt Platform, Includes AJS Adjustment Screws, 1/4-20 Thread | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 36STilt and Rotation Platform, Includes AJS Adjustment Screws, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 37STip/Tilt and Rotation Platform, AJS Adjustment Screws, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
| TTN80Tilt Platform, Two-Axis, ±2° Tilt and Tip Range, 4.5 lb. Load, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











