Tip and Tilt Platform, Includes AJS Adjustment Screws, 1/4-20 Thread

The Model 39 Two Axis Tilt Platform provides -3.5° to 14° angular adjustments for the long axis and -5° to 16° angular adjustments for the short axis. This allows a mounted component to be oriented parallel to an arbitrary plane. 40-Pitch adjustment screws provide angular adjustments. The model 39 is made from black anodized aluminum alloy. For a fixed nonadjustable version of this platform, see model 38.
Tip, Tilt and Rotation
These multi-axis platforms provide tip, tilt and rotation adjustments for aligning optical components.
Model 36 has an elevation tilt adjustment and a rotation adjustment that rotates the mounting platform about the kinematic pivot point — ideal for use as a pointer.
Model 37 provides full, three-axis angular orientation freedom. When used with an XYZ stage, it provides six degrees of freedom for total positioning capability.
Model 39 provides two axes of angular adjustments, allowing a mounted component to be oriented parallel to an arbitrary plane.
Linear Stage Compatible
These tilt stages are ideally suited for mounting linear translations stages like the 423 and 443 to provide assemblies with full alignment capability. On the left, the 443 linear stage is mounted atop the Model 39 which provides tip/tilt adjustment. On the right, Model 36 is mount to an xy stack of 423 linear stages.
Specifications
- Tilt-3.5° to +14°
- Tip-5 to 16°
- Sensitivity7 arc sec
- Load Capacity67 N
- MaterialAluminum
- Thread Type1/4-20
- Weight716 g
- Included ActuatorsTwo 40 TPI adjustment screws
Resources & Downloads
Other
39 RoHS Certificate(680.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 36STilt and Rotation Platform, Includes AJS Adjustment Screws, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 37STip/Tilt and Rotation Platform, AJS Adjustment Screws, 1/4-20 Thread | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 36Tilt and Rotation Platform, Includes SM-13 Micrometers, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 37Tip/Tilt and Rotation Platform, SM-13 Micrometers, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
| TTN80Tilt Platform, Two-Axis, ±2° Tilt and Tip Range, 4.5 lb. Load, 8-32 and 1/4-20 | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |









