About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Tilt Platform, Two-Axis, ±2° Tilt and Tip Range, 4.5 lb. Load, 8-32 and 1/4-20

Tilt Platform, Two-Axis, ±2° Tilt and Tip Range, 4.5 lb. Load, 8-32 and 1/4-20
Model: TTN80
Product Series Overview
Two-Axis Steel Tilt Platforms with ApertureThe TTN80 Tilt Platform is a compact module that provide sensitive adjustment of parallelism between a base plate and top plate or optical mount. ±2° tip and tilt are achieved without altering the height of the mount along the central axis. These mounts are adjusted by small thumbwheels that maintain an overall compact form. 20 N Load Capacity
Specifications
- Tilt±2°
- Tip±2°
- Sensitivity4 arc sec
- Load Capacity20 N
- MaterialSteel
- Thread Type8-32 and 1/4-20
- Weight0.783 lb
- Included ActuatorsThumbwheels
- Tilt±2°
- Tip±2°
- Sensitivity4 arc sec
- Load Capacity20 N
- MaterialSteel
- Thread Type8-32 and 1/4-20
- Weight0.783 lb
- Included ActuatorsThumbwheels
Resources & Downloads
Other
TTN80 RoHS Certificate(0, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 37STip/Tilt and Rotation Platform, AJS Adjustment Screws, 1/4-20 Thread | IMPERIAL | 3 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 36Tilt and Rotation Platform, Includes SM-13 Micrometers, 1/4-20 Thread | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 37Tip/Tilt and Rotation Platform, SM-13 Micrometers, 1/4-20 Thread | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




