The TTN80 Tilt Platform is a compact module that provide sensitive adjustment of parallelism between a base plate and top plate or optical mount. ±2° tip and tilt are achieved without altering the height of the mount along the central axis. These platforms are adjusted by small thumbwheels that maintain an overall compact form.
- Low profile flexure design
- Extremely stiff, steel construction
- Post or Base Mountable
- Two-axes of tilt See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
| M-TTN80Tilt Platform, Two-Axis, ±2° Tilt and Tip Range, 20 N Load, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | |||||
| TTN80Tilt Platform, Two-Axis, ±2° Tilt and Tip Range, 4.5 lb. Load, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
Features
Removable Threaded Aperture Adaptor
Each TTN80 includes an threaded aperture adaptor having M30x0.75 threads. This adaptor can be used for mounting optic barrels