Tip/Tilt and Rotation Platform, AJS Adjustment Screws, 1/4-20 Thread

The 37S Tilt & Rotation Platform provides full, three-axis angular orientation freedom. It features two ±4° tilt adjustments plus ±4° rotation via 3 AJS Adjustment Screws that allow a component to be oriented parallel with an arbitrary plane. It is kinematic, with hardened and polished steel ball pivots and spring-preloaded spherical-tipped adjustments acting on hardened steel seats. When used with an XYZ stage, it provides six degrees of freedom for total positioning capability.
Linear Stage Compatible

These tilt stages are ideally suited for mounting linear translations stages like the 423 and 443 to provide assemblies with full alignment capability. On the left, the 443 linear stage is mounted atop the Model 39 which provides tip/tilt adjustment. On the right, Model 36 is mount to an xy stack of 423 linear stages.
Specifications
- Tilt±4°
- Tip±4°
- Rotation±4°
- Sensitivity2 arc sec
- Load Capacity67 N
- MaterialAluminum
- Thread Type1/4-20
- Included ActuatorsThree
Adjustment Screws
Resources & Downloads
2D Product Drawings
37-ART-2.5percent-S(118.2 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 37Tip/Tilt and Rotation Platform, SM-13 Micrometers, 1/4-20 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 39Tip and Tilt Platform, Includes AJS Adjustment Screws, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 36STilt and Rotation Platform, Includes AJS Adjustment Screws, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
| TTN80Tilt Platform, Two-Axis, ±2° Tilt and Tip Range, 4.5 lb. Load, 8-32 and 1/4-20 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |







