Motorized Actuator, Compact, 25 mm Travel, DC Servo Motor, 90N

The TRB25CC Compact DC Servo Actuator provides 25 mm travel with sub-micron MIM, very good repeatability and high push force. TRB actuators can replace micrometers which are used a wide variety of linear stages, mirror mounts, and OEM applications.
Replace Manual Actuators on Stages and Mounts
TRB actuators work great as replacements for adjustment screws or micrometers on manual stages and optical mounts. For more details refer to the TRA and TRB Series Compatibility guide. Once upgraded, the set-up can be automated for hands-free positioning or controlled remotely.
Specifications
- Travel Range25 mm
- Maximum Speed2 mm/s
- Minimum Incremental Motion0.10 µm
- Push Force90 N
- Accuracy, Typical±2.0 µm
- Accuracy, Guaranteed±5.0 µm
- Bi-directional Repeatability, Typical±0.15 µm
- Bi-directional Repeatability, Guaranteed±0.75 µm
- Uni-directional Repeatability, Typical±0.08 µm
- Uni-directional Repeatability, Guaranteed±0.25 µm
- Origin Repeatability±2 µm
- Cable Length1.5 m
- Power Consumption10 W
- Weight0.23 kg
- MTBF10000 h (25N load, 10% duty cycle)
- Maximum Power Consumption10 W
- ComplianceRoHS 3, CE
Resources & Downloads
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SMC100CCMotion Controller, Single-axis DC Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN8Base Plate, Used with UMR8 Series, MVN80 & UTR80 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC-USBUSB Interface, Includes USB to COM Port Adapter & RS-232-C Cable | In Stock | ||||
![]() | ADAPT-TRA25Actuator Adapter, TRA25, Opto-Mechanical Components | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MVN80Vertical Linear Stage, Precision Ball Bearing, 12.5 mm Travel, M4 & M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM17-25Differential Micrometer Head, 25.1 mm Coarse, 0.1 mm Fine, 11 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible Controllers
Based on axis required, choose a specific controller to pair with the stage. Along with an XPS-D or XPS-RLD controller, a driver module is required.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver1XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver | |||||
![]() | XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver2XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver | |||||
![]() | ESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller | |||||
![]() | SMC100CCMotion Controller, Single-axis DC Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
- Requires XPS-DRV01 driver module. plug XPS-DRV01 to slots other than slot 1.
- Requires XPS-DRV01 driver module
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-TRA25CCLinear Actuator, DC Servo, 25 mm Travel, TRA25CC and CONEX-CC Controller | In Stock | ||||
![]() | LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer | In Stock | ||||
![]() | M-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















