Linear Actuator, DC Servo, 25 mm Travel, TRA25CC and CONEX-CC Controller

CONEX-TRA25CC is a miniature DC servo actuator integrated with a CONEX-CC controller that provides 25 mm travel in a slim, 18 mm diameter housing, and is the recommended choice for motorizing 561 series linear stages, and 481 and RS65 rotation stages. TRA actuators incorporate an excellent space saving design that allows them to be used with a wide variety of linear stages, mirror mounts, and OEM applications.
The CONEX™ controller comes with a USB cable and a Conex-PS-CB for daisy-chaining modules. Power supply to be ordered separately. For OEM applications, an optional retainer to secure the USB and power cables is available.
TRA DC Servo Actuators
TRA DC servo linear actuators are our lowest cost solution for general OEM and research applications. They incorporate an excellent space saving design that allows them to be used with a wide variety of manual stages, mirror mounts, and OEM applications. TRA actuators feature a slim design minimizes the space used when upgrading a manual stage or optical mount to a motorized solution, a hard-coated steel ball tip that minimizes contact surface wear compared to other designs that use regular steel ball tips, and highly reliable optical limit switches.
Compact DC Servo Motion Controller
In terms of size, the CONEX-CC motion controller is comparable to a deck of cards. Up to six CONEX-CC controllers can fit on a CONEX-BP baseplate. Both controller and stage are compact and ideal for space-confined or access-limited applications. The low-noise linear amplifier of the CONEX-CC provides the optimum drive solution for low-power DC motors. It delivers smooth motion, with less electrical noise and significantly less motor heating.
Out-of-the-box PC Control
For out-of-the box control, the CONEX controller is preconfigured and delivered with the motion device. To start moving a sample or sensor, it simply requires plugging in the power supply, connecting the USB communication and starting the free motion GUI. The integrated USB interface, provides a fast ubiquitous communication protocol. For OEM's or security sensitive applications, RS-232 and RS-485 communications are embedded onto the CONEX controller.
Simple Programming with Extensive Language Options
Advanced application programming is simplified by using mnemonic ASCII commands. Newport provides a free GUI that allows the user to access and execute over 60 intuitive ASCII commands. A managed Microsoft .NET assembly (DLL) is provided for programming custom applications in C#, Labview, Matlab, Python and other .NET compatible languages.
Scalable Architecture
CONEX motion controllers can be connected via daisy chain to create multi-axis systems. For added convenience, the power can be shared with up to 5 CONEX-CC modules using the optional CONEX-PS-CB power chain cable. This allows for a convenient low cost multi-axis system.
Specifications
- Stage TypeTRA Linear Actuator
- Travel Range25 mm
- Push Force60 N
- Maximum Speed0.4 mm/s
- Minimum Incremental Motion0.20 µm
- Accuracy, Typical±2.5 µm
- Accuracy, Guaranteed±5.0 µm
- Uni-directional Repeatability, Typical±0.15 µm
- Uni-directional Repeatability, Guaranteed±0.50 µm
- Bi-directional Repeatability, Typical±0.18 µm
- Bi-directional Repeatability, Guaranteed±1.25 µm
- Drive TypeDC servo
- Drive MechanismRolled lead screw
- Drive Screw Pitch0.5 mm
- Reduction Gear1:256
- Limit SwitchesOptical switches, both ends
- OriginOptical, at lower limit
- Origin Repeatability±2 µm
- FeedbackMotor mounted rotary encoder, 64 cts/rev.
- Encoder Resolution0.030517578 µm
- Control LoopFloating point digital PID loop with velocity and friction feedforward, 2 kHz servo rate
- DisplayTwo-color LED
- Programming40+ intuitive, 2 letter ASCII commands.
- Power Requirements24 VDC, 8 W
- Cable Length3 m
- Computer InterfacesUSB
- Controller Dimensions93.2 x 53 x 23 mm
- MTBF10 000 h (25N load, 10% duty cycle)
- ComplianceRoHS 3, CE
Resources & Downloads
3D Product Models
2D Product Drawings
CONEX-TRA25CC(460.3 kB, PDF)
Application Notes
Automated Optical Fiber Alignment System(2 MB, PDF) Newport Motion Advances Tunable Photonic Crystal Biosensors Research(15.7 MB, PDF)
Software
CONEX-CC_Installer_Win10(5.8 MB, ZIP) CONEX-CC GUI USB Driver(6.3 MB, ZIP)
Literature
TRA Data Sheet.pdf(1.4 MB, PDF) CONEX Datasheet(4.2 MB, PDF)
Manuals
CONEX-CC Command Interface User Manual(816.5 kB, PDF) CONEX-CC Controller GUI User Manual(1.1 MB, PDF) CONEX-CC Introduction, Safety & Service(1.6 MB, PDF) CONEX-CC - Controller Documentation(1.2 MB, PDF)
Technical Notes
Optical Fiber Alignment - White Paper(8.6 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-PSPower Supply, 24 VDC, CONEX™ Motion Controllers | In Stock | ||||
![]() | CONEX-TRA12CCLinear Actuator, DC Servo, 12 mm Travel, TRA12CC and CONEX-CC Controller | 6 Weeks | ||||
![]() | M-UMR8.25Linear Stage, Double-Row Ball Bearing, 25 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ADAPT-TRA25Actuator Adapter, TRA25, Opto-Mechanical Components | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 423Linear Stage, High-Performance, Low-Profile, 1.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-LTA-HSMotorized Actuator, LTA-HS Integrated with CONEX-CC Controller | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA25CCMotorized Actuator, Miniature, 25 mm Travel, DC Servo Motor | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-PSD9Optical Beam Position Detector, 9-mm sensor | In Stock | ||||
![]() | CONEX-LTA-HLMotorized Actuator, LTA-HL Integrated with CONEX-CC Controller | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-TRA12CCLinear Actuator, DC Servo, 12 mm Travel, TRA12CC and CONEX-CC Controller | 6 Weeks | ||||
![]() | CONEX-TRA6CCLinear Actuator, DC Servo, 6 mm Travel, TRA6CC and CONEX-CC Controller | 2 Weeks |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers | In Stock | ||||
![]() | CONEX-PS1Power Supply, 24 VDC, CONEX™ Motion Controllers | In Stock | ||||
![]() | CONEX-PS-CB2Power Chain Cable, 100 mm Length, CONEX™ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
- Power Supply sold separately.
- A CONEX-PS-CB is included in each CONEX-CC product. Purchase more as needed.
















