Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Beam Position Detector, 9-mm sensor

Specifications

  • Wavelength Range
    320-1100 nm
  • Sensor Size
    9 x 9 mm
  • Resolution
    12 bit
  • Power Input Range
    10–80% of max. power, see graph for details
  • Sensitivity
    1.5 µm at maximum power and with 20 Hz digital filter
  • Power Requirements
    Powered through USB interface
  • Responsivity
    0.6 A/W @ 960 nm
  • Detector Material
    Silicon
  • Computer Interface
    USB
  • Dimensions
    93.2 x 53 x 23 mm (controller), 38.1 mm diameter x 17.7 mm (sensor head)
undefined
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Optic Adapters for Photodiode Sensors883-OHOptic Holder, 1 in. Diameter, 818 & 918D Series Sensors
1 Week
$92

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Optic Adapters for Photodiode Sensors883-OHOptic Holder, 1 in. Diameter, 818 & 918D Series Sensors
1 Week
$92
Optic Adapters for Photodiode Sensors883-OHOptic Holder, 1 in. Diameter, 818 & 918D Series Sensors
1 Week
$92
Open-Loop Picomotor Motion Controllers8742-4-KITPicomotor Controller Kit, Four-Axis
In Stock
$1,455