About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optic Holder, 1 in. Diameter, 818 & 918D Series Sensors


Optic Holder, 1 in. Diameter, 818 & 918D Series Sensors
Model: 883-OH
Product Series Overview
Optic Adapters for Photodiode SensorsThe 883-OH is a general purpose 1 inch optic holder for the Newport photodiode detectors. Any 1inch diameter filter or lens with up to 0.35 inch thickness can be accommodated. Newport's
Specifications
- Type1 in. Optic Holder
- Thread Type1.063-20 (Optic) to 1.00-40 (Detector)
- Detector Type818 & 918D Series
- Clear ApertureØ19.2 mm
- MaterialBlack anodized aluminum


- Type1 in. Optic Holder
- Thread Type1.063-20 (Optic) to 1.00-40 (Detector)
- Detector Type818 & 918D Series
- Clear ApertureØ19.2 mm
- MaterialBlack anodized aluminum


Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CONEX-PSD9Optical Beam Position Detector, 9-mm sensor | UNIVERSAL | In Stock | ||||
![]() | 884-UDAPTLens Tube Adapter, 818 & 918D Series Sensors | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-NP1Thread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.063-20 Mount Thread | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-UV/DBOptical Power Detector, UV Silicon, 200-1100nm, DB15 Calibration Module | UNIVERSAL | 4 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






