Optical Power Detector, UV Silicon, 200-1100nm, DB15 Calibration Module

The 818-UV/DB Low-Power UV Enhanced Silicon Photodetector is supplied with a NIST traced calibration report that details individual detector responsivity measured with and without attenuator. Exclusive removable OD3 attenuator (Model 884-UVR) technology extends the calibrated optical dynamic range of our photodiode sensor heads by three decades. The serial numbers for the detector and the attenuator are matched to ensure NIST traceability. The 10.3 mm clear aperture with the cross hair will improve the detector alignment to the input optical beam more accurately and help avoid detector overfilling. This model includes a BNC/DB15 calibration module. The adapter contains the detector calibration data, model number, serial number and calibration date for seamless operation.
Specifications
- Detector TypePost Mounted
- Detector InputFree Space
- Detector MaterialUV Enhanced Silicon
- Spectral Range200 - 1100 nm
- Sensor SizeØ10 mm
- AttenuatorOD3, Threaded
- Maximum Measurable Power40mW
- Minimum Measurable Power20 pW
- Maximum Measurable Power Without Attenuator0.1 mW
- Maximum Power Density30 W/cm²
- Maximum Power Density without Attenuator0.2 W/cm²
- Maximum Pulse Energy with Attenuator400 µJ
- Maximum Pulse Energy Without Attenuator0.4 µJ
- Maximum Pulse Energy400 µJ
- Calibration ModuleRemovable DB15 Connector
- Calibration Uncertainty3.4% (220-300 nm)
1.65% (300-430 nm)
1.1% (430-1000 nm)
4.3% (1035-1065 nm) - Linearity±1 %
- Uniformity±2 % over Ø2 mm with attenuator, ±2 % over Ø4 mm without attenuator
- Rise Time3 µs
- Clear ApertureØ10.3 mm
- Connector TypeDB15
- Cable Length1.5 m
- RoHSCompliant
Resources & Downloads
2D Product Drawings
818-UV-DB Dimensional Drawing(258 kB, PDF)
Manuals
RevB 818 Series Manual(2.6 MB, PDF)
Technical Notes
Other
818-UV/DB Detector RoHS Certificate.pdf(254.2 kB, PDF) 818-SL & 818-UV RoHS Certificate(291.5 kB, PDF) 818 Series EU27 Declaration of Conformity(208 kB, PDF)
Literature
818 Series Photodiode Datasheet(834.1 kB, PDF)
Related Products
Spare Attenuators
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 884-UVROD3 Attenuator, 818 Series UV Silicon Detectors | 4 Weeks |
Notes:
Please note that recalibration is required after changing attenuators.
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 884-E2000FCOptical Fiber Adapter, Diamond E-2000, 818 & 918D Series Sensors | In Stock | ||||
![]() | 818-FAConnectorized Fiber Adapter Mount, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-SCFiber Connector Adaptor, SC, 818-FA Fiber Adapter Mount | |||||
![]() | FP4-FCFiber Connector Adaptor, FC, 818-FA Fiber Adapter Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP3-FH1Bare Fiber Holder, 818-FA2 Fiber Adapter Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 884-UDAPTLens Tube Adapter, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP3-SMAFiber Connector Adaptor, SMA, 818-FA Fiber Adapter Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 883-OHOptic Holder, 1 in. Diameter, 818 & 918D Series Sensors | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-LCFiber Connector Adaptor, LC, 818-FA Fiber Adapter Mount | In Stock | ||||
![]() | 818-FA2Bare Fiber Adapter Mount, 818 & 918D Series Sensors | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-STFiber Connector Adaptor, ST, 818-FA Fiber Adapter Mount | In Stock | ||||
![]() | FP4-COL-1550Lensed Adapter Core, 1550 nm AR Coated, FP4 Series Adapters | In Stock |
Compatible Power Meters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | 3 Weeks | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 6 Weeks | ||||
![]() | 845-PE-RSVirtual Power Meter, RS232 | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | 3 Weeks | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 6 Weeks | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 818-IR/DBOptical Power Detector, Germanium, 780-1800 nm, DB15 Calibration Module | 6 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-UV/DBOptical Power Detector, UV Silicon, 200-1100nm, DB15 Calibration Module | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





















