Bare Fiber Holder, 818-FA2 Fiber Adapter Mount

The FP3-FH1 Bare Fiber Holder is a cleverly designed fiber clamp that is used to hold 250 μm bare fibers without damaging the fiber. It in turn plugs into the 818-FA2 Bare Fiber Holder Mount which allows one to attach the assembly to the front end of the detector housing.
The FP3-FH1 combined with the 818-FA2 is compatible with all 918D and 818 series detectors.
The FP3-FH1 combined with the 818-FA2 is compatible with all 918D and 818 series detectors.
Specifications
- TypeBare Fiber Holder
- Detector Type818 & 918D Series
- UseRequires 818-FA2 bare fiber adapter mount
- MaterialBlack anodized aluminum

Resources & Downloads
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 884-FCOptical Fiber Adapter, FC/PC, 818 & 918D Series Sensors | 7 Weeks | ||||
![]() | 884-FCAOptical Fiber Adapter, FC/APC, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 818-FA2Bare Fiber Adapter Mount, 818 & 918D Series Sensors | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 818-FA2Bare Fiber Adapter Mount, 818 & 918D Series Sensors | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock | ||||
![]() | 818-FAConnectorized Fiber Adapter Mount, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 918D-IG-OD3ROptical Power Detector, InGaAs, 800-1650 nm, OD3 Attenuator | 5 Weeks |








