About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Bare Fiber Adapter Mount, 818 & 918D Series Sensors


Bare Fiber Adapter Mount, 818 & 918D Series Sensors
Model: 818-FA2
Product Series Overview
Bare Fiber Adapters for Photodiode SensorsThe 818-FA2 is a bare fiber holder mount for Newport's photodiode detectors. An optical fiber can be loaded on Model FP3-FH1 Bare Fiber Holder, available separately for purchase, which is inserted into 818-FA2. FH3-FH1 will be securely mounted by using two spring loaded ball bearings in the 818-FA2. Please note that Newport does not calibrate the detectors with any of these adapters implemented in them. Compatible with the following photodiode detectors: 818-xx-L, 818, 918D Series Low-Power Photodetectors, and legacy 918 Series detectors.
Specifications
- TypeBare Fiber Adapter Mount
- Detector Type818 & 918D Series
- MaterialBlack anodized aluminum

- TypeBare Fiber Adapter Mount
- Detector Type818 & 918D Series
- MaterialBlack anodized aluminum

Resources & Downloads
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 884-FCOptical Fiber Adapter, FC/PC, 818 & 918D Series Sensors | UNIVERSAL | In Stock | ||||
![]() | 883-OHOptic Holder, 1 in. Diameter, 818 & 918D Series Sensors | UNIVERSAL | 1 Week ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 884-FCAOptical Fiber Adapter, FC/APC, 818 & 918D Series Sensors | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-FAConnectorized Fiber Adapter Mount, 818 & 918D Series Sensors | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FP3-FH1Bare Fiber Holder, 818-FA2 Fiber Adapter Mount | UNIVERSAL | 5 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FP3-FH1Bare Fiber Holder, 818-FA2 Fiber Adapter Mount | UNIVERSAL | 5 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 918D-IG-OD3ROptical Power Detector, InGaAs, 800-1650 nm, OD3 Attenuator | UNIVERSAL | 5 Weeks |








