About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Fiber Adapter, FC/APC, 818 & 918D Series Sensors


Optical Fiber Adapter, FC/APC, 818 & 918D Series Sensors
Model: 884-FCA
Product Series Overview
Fiber-Optic Adapters for Photodiode SensorsThe 884-FCA Fiber Adapter accommodates optical fibers terminated with FC/APC connectors. The adapter is directly screwed on the detector head or on the 884 Series attenuator. The fiber connector is machined at an angle so that the light coming out from the fiber tip is perpendicular to the detector housing. It can be used as an accessory to any of the Newport 818-xx-L detectors (818 series without attenuator). For 818 (818 series with attenuator), 918D Series Low-Power Photodetectors, and legacy 918 Series detectors, it can be used only for SL and UV versions.
Specifications
- TypeDetector Accessory
- Detector Type818 & 918D Series
- Fiber-Optic ConnectorFC/APC
- MaterialStainless Steel


- TypeDetector Accessory
- Detector Type818 & 918D Series
- Fiber-Optic ConnectorFC/APC
- MaterialStainless Steel


Resources & Downloads
Other
884-FCA RoHS Certificate(33.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 884-SMAOptical Fiber Adapter, SMA, 818 & 918D Series Sensors | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-IG/DBOptical Power Detector, InGaAs, 800-1650 nm, DB15 Calibration Module | UNIVERSAL | 7 Weeks | ||||
![]() | 818-FAConnectorized Fiber Adapter Mount, 818 & 918D Series Sensors | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-IG-L-FC/DBFiber Optic Detector, InGaAs, 800-1650 nm, 10 mW, DB15 | UNIVERSAL | In Stock |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 884-FCOptical Fiber Adapter, FC/PC, 818 & 918D Series Sensors | UNIVERSAL | In Stock | ||||
![]() | 884-SMAOptical Fiber Adapter, SMA, 818 & 918D Series Sensors | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |







