Optical Power Detector, InGaAs, 800-1650 nm, OD3 Attenuator

The 918D-IG-OD3R InGaAs Photodetector is designed for low optical power measurements. It features include integrated calibration-data storage, built-in OD3 attenuation filter with automatic On/Off detection, temperature sensing electronics for temperature drift compensation and is compatible with DB15 based Newport Power Meters. The Indium Gallium Arsenide (InGaAs) photodetector is NIST-traceable calibrated for 800-1650 nm optical power measurements. It includes a certificate of calibration with calibration curves and data for both attenuator on and off conditions.
Specifications
- Detector TypePost Mounted
- Detector InputFree Space
- Detector MaterialIndium Gallium Arsenide
- Spectral Range800 - 1650 nm
- Sensor SizeØ3 mm
- AttenuatorOD3, Built-in
- Maximum Measurable Power3 W
- Minimum Measurable Power20 pW
- Maximum Measurable Power Benchtop Meter3 W
- Maximum Measurable Power Handheld Meter1 W
- Maximum Measurable Power Without Attenuator4 mW
- Maximum Power Density30 W/cm²
- Maximum Power Density without Attenuator3 W/cm²
- Maximum Pulse Energy with Attenuator60 uJ
- Maximum Pulse Energy Without Attenuator5 nJ
- Maximum Pulse Energy60 uJ
- Calibration ModuleDB15 Connector Pigtail
- Calibration Uncertainty2.4% (900-1430 nm)
2.6% (1430-1600 nm) - Linearity±1 %
- Uniformity±2 %
- Rise Time≤2 µs
- Clear ApertureØ10.3 mm
- Connector TypeDB15
- Cable Length2 m
- Operating Temperature Range5 to 50°C
- Operating Humidity<70% RH
- RoHSCompliant
Resources & Downloads
3D Product Models
2D Product Drawings
918D CAD Drawing(96 kB, PDF)
Technical Notes
Average and Peak Power Calculation(31.9 kB, PDF) A Shortcut for Calculating Power Density(35.2 kB, PDF) Semiconductor Detector and Low Power Light Source(1.4 MB, PDF) Understanding Total Measurement Uncertainty
Manuals
918D Photodiode Sensors User Manual(4.3 MB, PDF)
Other
918D Series EU27 CE Declaration of Conformity(189.7 kB, PDF)
Literature
918D Photodiode Sensors Datasheet(1.8 MB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 818-FAConnectorized Fiber Adapter Mount, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-COL-1550Lensed Adapter Core, 1550 nm AR Coated, FP4 Series Adapters | In Stock | ||||
![]() | FP4-SCFiber Connector Adaptor, SC, 818-FA Fiber Adapter Mount | |||||
![]() | FP3-FH1Bare Fiber Holder, 818-FA2 Fiber Adapter Mount | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-FCFiber Connector Adaptor, FC, 818-FA Fiber Adapter Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-FA2Bare Fiber Adapter Mount, 818 & 918D Series Sensors | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-STFiber Connector Adaptor, ST, 818-FA Fiber Adapter Mount | In Stock | ||||
![]() | 884-UDAPTLens Tube Adapter, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP3-SMAFiber Connector Adaptor, SMA, 818-FA Fiber Adapter Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 883-OHOptic Holder, 1 in. Diameter, 818 & 918D Series Sensors | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-LCFiber Connector Adaptor, LC, 818-FA Fiber Adapter Mount | |||||
![]() | 884-E2000FCOptical Fiber Adapter, Diamond E-2000, 818 & 918D Series Sensors | In Stock |
Compatible Power Meters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 4 Weeks | ||||
![]() | 845-PE-RSVirtual Power Meter, RS232 | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 818-FA2Bare Fiber Adapter Mount, 818 & 918D Series Sensors | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP3-FH1Bare Fiber Holder, 818-FA2 Fiber Adapter Mount | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 918D-UV-OD3RUV Silicon Detector, 200-1100 nm, OD3 Attenuator | In Stock |



















