About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fiber Connector Adaptor, LC, 818-FA Fiber Adapter Mount




Fiber Connector Adaptor, LC, 818-FA Fiber Adapter Mount
Model: FP4-LC
In Stock
Product Series Overview
Fiber-Optic Adapters for Photodiode SensorsThe FP4-LC Fiber Connector Adapter accommodates optical fibers terminated with LC connectors. The adapters are attached to the 818-FA Fiber Adapter Mount with two screws, allowing for easier insertion and unplugging of fiber optic connectors. Please note that Newport does not calibrate the detectors with any of these adapters implemented in them. Compatible with the following photodiode detectors: 818-xx-L, 818, 918D Series Low-Power Photodetectors, and legacy 918 Series detectors.
Specifications
- TypeDetector Accessory
- Detector Type818 & 918D Series
- Fiber-Optic ConnectorLC
- UseRequires 818-FA fiber adapter mount
- MaterialBlack anodized aluminum



- TypeDetector Accessory
- Detector Type818 & 918D Series
- Fiber-Optic ConnectorLC
- UseRequires 818-FA fiber adapter mount
- MaterialBlack anodized aluminum



Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 884-FCOptical Fiber Adapter, FC/PC, 818 & 918D Series Sensors | UNIVERSAL | 5 Weeks | ||||
![]() | FP4-FCFiber Connector Adaptor, FC, 818-FA Fiber Adapter Mount | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-SCFiber Connector Adaptor, SC, 818-FA Fiber Adapter Mount | UNIVERSAL | |||||
![]() | FP4-STFiber Connector Adaptor, ST, 818-FA Fiber Adapter Mount | UNIVERSAL | In Stock | ||||
![]() | FP3-SMAFiber Connector Adaptor, SMA, 818-FA Fiber Adapter Mount | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FP4-COL-1550Lensed Adapter Core, 1550 nm AR Coated, FP4 Series Adapters | UNIVERSAL | In Stock | ||||
![]() | 818-FAConnectorized Fiber Adapter Mount, 818 & 918D Series Sensors | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 818-FAConnectorized Fiber Adapter Mount, 818 & 918D Series Sensors | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |








