Fiber Connector Adaptor, ST, 818-FA Fiber Adapter Mount

The FP4-ST Fiber Connector Adapter accommodates optical fibers terminated with ST connectors. The adapters are attached to the 818-FA Fiber Adapter Mount with two screws, allowing for easier insertion and unplugging of fiber optic connectors. Please note that Newport does not calibrate the detectors with any of these adapters implemented in them. Compatible with the following photodiode detectors: 818-xx-L, 818, 918D Series Low-Power Photodetectors, and legacy 918 Series detectors. Comes with two buttonhead 2-56 x 3/16" screws to mount it on 818-FA.
Specifications
- TypeDetector Accessory
- Detector Type818 & 918D Series
- Fiber-Optic ConnectorST
- UseRequires 818-FA fiber adapter mount
- MaterialBlack anodized aluminum


Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 884-FCOptical Fiber Adapter, FC/PC, 818 & 918D Series Sensors | 1 Week | ||||
![]() | 884-FCAOptical Fiber Adapter, FC/APC, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-FCFiber Connector Adaptor, FC, 818-FA Fiber Adapter Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-LCFiber Connector Adaptor, LC, 818-FA Fiber Adapter Mount | In Stock | ||||
![]() | FP4-SCFiber Connector Adaptor, SC, 818-FA Fiber Adapter Mount |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 818-FAConnectorized Fiber Adapter Mount, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-COL-1550Lensed Adapter Core, 1550 nm AR Coated, FP4 Series Adapters | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 818-FAConnectorized Fiber Adapter Mount, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








