Optical power meter, economical, handheld, laser power and energy

The 843-R low cost power meter is capable of measuring power level from pJ and pW to thousands of Watts, in a compact body. 843-R has two display modes: a large digital display with a bar graph or with a high resolution simulated analog needle. A simple configuration of the measurement parameters and hot-swappable capability allow the user to take measurements quickly, even with multiple sensors.
The 843-R includes a calibration certificate, a plastic case, 843-PS-UN, a convenient quick start guide and a 2.5 mm analog output connector.
Note that the 843-R Optical Power Meter is not compatible with the legacy 818P series Thermopile Sensors and the 818E series Pyroelectric Sensors. Consider purchasing the 843-R-USB for a USB interface with a PC.
Specifications
- Compatible DetectorsPhotodiode: 918D, 818-xx/DB, 819C/D, 818-MSCOPE, 818-RAD
Thermopile: 919P, PEPS
Pyroelectric: 919E, LIAD - Computer InterfacesNone
- Sampling RatePhotodiode and Thermopile: 15 Hz
Pyroelectric: 500 Hz - Analog Output0-1 V into 100 Ω, mono audio 2.5 mm jack (included)
- Accuracy±0.25 % (Full Scale) ± 20 p A
- Power RequirementsDC 12 - 16 V, 1W
- BatteryRechargeable Li-ion Batteries
- Battery Life14 hours typical between charges.
- Detector InputUp to 1.3 mA for Photodiode Sensors
- Display Mode15 mm numeric display. High resolution analog needle also can be chosen.
- Display TypeHigh legibility TFT 320 x 240 pixel graphics LCD
- Display Refresh Rate15 Hz
- Photodiode MeasurementAverage Power
- Thermopile MeasurementAverage Power, Single Shot Energy
- Pyroelectric MeasurementPulse energy (10 times per sec), Average Power
- Measurement Rate15 Hz
- Gain Ranges16 Ranges
- Resolution18 bits plus sign
- Dimensions213 x 113 x 40 mm
- Weight0.47 kg
- Operating Temperature15°C to 35°C, <70% RH, non-condensing
- Storage Temperature0°C to 50°C, <90% RH
- CECompliant
- RoHSCompliant
Resources & Downloads
3D Product Models
Literature
843-R Series Power_Meter_Datasheet(1.4 MB, PDF) Understanding Total Measurement Uncertainty(649.3 kB, PDF)
Other
CE Declaration 843-R 1919-R.pdf(381.7 kB, PDF) 843-R Handheld Power Mete RoHS Certificate.pdf(86.7 kB, PDF)
2D Product Drawings
1919-R 843-R Dimensional Drawing.pdf(295 kB, PDF)
Software
843-R Field Upgrade Instructions(203.1 kB, PDF) 843-R Firmware Version 1.57(10.9 MB, ZIP) PMManager Setup Version 4.00(106.8 MB, ZIP) PMManager Version 4.00 Release Notes(155.1 kB, PDF)
Manuals
843-R and 843-R-USB Power Meters User Manual(921.4 kB, PDF) 843-R and 843-R-USB Power Meters Quick Reference(43.8 kB, PDF) LM Measurement COM Object Manual Version 15(581.6 kB, PDF)
Technical Notes
Average and Peak Power Calculation(31.9 kB, PDF) A Shortcut for Calculating Power Density(35.2 kB, PDF) Newport User Commands Rev 9(704.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 4 Weeks |
Sparepart
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 843-PS-UNPower Supply, External, Spare, 843-R Series | In Stock | ||||
![]() | 7E02008-NPSpare Analog Output Connector, 843-R Series and 1919-R Power Meters | 2 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 919P-040-50Thermopile Sensor, 35 W CW, 50 mm, 0.19-11 µm | In Stock | ||||
![]() | 818-UV/DBOptical Power Detector, UV Silicon, 200-1100nm, DB15 Calibration Module | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-ST2-UV/DBPower Detector, Wand-Style, UV-Silicon, 200-1100 nm, OD3, DB15 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 919P-010-16Thermopile Sensor, 10 W, 16 mm, 0.19-11 µm | In Stock | ||||
![]() | 919P-050-26Thermopile Sensor, 50 W, 26 mm, 0.19-11 µm | In Stock | ||||
![]() | 919P-003-10Thermopile Sensor, 3 W, 10 mm, 0.19-11 µm | 1 Week | ||||
![]() | FP4-FCFiber Connector Adaptor, FC, 818-FA Fiber Adapter Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












