Power Detector, Wand-Style, UV-Silicon, 200-1100 nm, OD3, DB15

The 818-ST2-UV/DB is a thin-profile, wand detector with a sturdy metal housing. Incorporating a large area 10 mm X 10 mm UV Enhanced Silicon (Si) photodiode, this slim optical sensor is ideal for laser and other optical power measurements in tight locations with busy setups. It even provides a built-in calibrated OD3 attenuator at the flick of a button. The DB15 calibration module is detachable from the BNC connector, allowing interfacing with Newport meters, an oscilloscope, or a current meter as well. The 818-ST2-UV/DB photodetector is supplied with a NIST traced calibration report that details individual detector responsivity from 200-1100 nm measured with and without attenuator. Includes a BNC to DB15 calibration module. For the 3D model, check 918D-ST-UV.
Specifications
- Detector TypeWand Style, Post Mounted
- Detector InputFree Space
- Detector MaterialUV Enhanced Silicon
- Spectral Range200 - 1100 nm
- Sensor Size10 x 10 mm
- AttenuatorOD3, Built-in
- Maximum Measurable Power200 mW
- Minimum Measurable Power20 pW
- Maximum Measurable Power Without Attenuator0.3 mW (200 - 400 nm); 0.1 mW (400 - 600 nm, >1050 nm) , 0.07 mW (600 - 1050 nm)
- Maximum Power Density30 W/cm2
- Maximum Power Density without Attenuator0.2 W/cm2
- Maximum Pulse Energy Without Attenuator0.5 nJ
- Maximum Pulse Energy0.5 µJ
- Calibration ModuleRemovable DB15 Connector
- Calibration Uncertainty3.4% (220-300 nm)
1.65% (300-430 nm)
1.1% (430-1000 nm)
4.3% (1035-1065 nm) - Linearity±0.5 %
- Uniformity±2 %
- Rise Time≤3 µs
- Clear Aperture9.9 x 9.9 mm
- Connector TypeDB15
- Cable Length1.5 m
- Operating Temperature Range5 to 50°C
- Operating Humidity<70% RH
- RoHSCompliant
Resources & Downloads
Literature
Wand_Detectors_Datasheet(1.5 MB, PDF)
2D Product Drawings
818-ST2 Drawing(101 kB, PDF)
Manuals
Other
818-ST2-UV_DB RoHS Certificate.pdf(281.8 kB, PDF) 818-ST2 RoHS Certificate(280.4 kB, PDF) 818 Series EU27 Declaration of Conformity(208 kB, PDF)
Technical Notes
Related Products
Compatible Power Meters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 4 Weeks | ||||
![]() | 845-PE-RSVirtual Power Meter, RS232 | In Stock |






