Advanced Optical Power & Meter, Benchtop, Single Channel

  • Number of Channels
    1
  • Bandwidth
    200 kHz
  • Measurement Rate
    10 kHz
  • Compatible Detectors
    Photodiode: 918D, 818-xx/DB, 819C/D, 818-MSCOPE
    Thermopile: 919P, PEPS
    Pyroelectric: 919E, LIAD
  • Detector Connector
    15-pin D-Sub type Male
  • Detector Input
    Photodiode & Thermopile: 8 nA - 25 mA full scale in 20 ranges, Pyroelectric: 0 - 5 V full scale
  • Sampling Rate
    Photodiode: 10 kHz fast-mode, 15 Hz slow-mode
    Thermopile: 15 Hz
    Pyroelectric: 25 kHz
  • Accuracy
    ±0.2% (of reading) ±0.3% of full scale volts
  • Frequency Measurement Range
    Up to 200 kHz
  • Analog Output Connector
    BNC socket
  • Analog Output
    User selected 1, 2, 5, or 10 V full-scale, 0.03% resolution, 100Ω impedance
  • Data Storage
    2 GB internal memory, External storage defined by user supplied USB drive
  • Computer Interfaces
    Ethernet, USB B, RS-232
  • Display Mode
    18mm Numeric Bar, Pulse Chart, Min/Max Bar, Statistics, Analog Needle, Position, Stability, Exposure, Line Graph
  • Display Type
    7 in. TFT LCD (1024x600) Touchscreen
  • LCD Backlight
    LED, user adjustable brightness
  • Display Refresh Rate
    10 Hz
  • Photodiode Measurement
    Power, exposure, low frequency power, fast power, amps
  • Thermopile Measurement
    Average power, single shot energy, pulsed power
  • Pyroelectric Measurement
    Pulse energy (every pulse up to 25 kHz), average power, exposure
  • Power Requirements
    ~100-240V AC 50-60Hz, Max 40 W
  • Dimensions
    216 x 296 x 147 mm
  • Weight
    2.8 kg
  • Operating Temperature
    5 to 40°C, <70% RH
  • CE
    Compliant
  • RoHS
    Complaint