Newport Power Meter and Detector Legacy and Compatibility

The following table shows the compatibility between each optical power meter and sensor model. Green dot icons () indicate power meter and optical detector combinations are directly compatible, while gray dot icons () power meter and optical detector combinations are incompatible. Otherwise, an adapter is required as mentioned in the table.

Current Power Meter Models

Power Meters Photodiode Detectors
Model Number Connector Type 818-xx(-L)
(BNC)
818-xx/CM
(Detachable 8-pin DIN)
818-IS-1
(Permanent 8-pin DIN)
818-xx(-L-FC)/DB
(Detachable DB15)
918 (Obsolete)
(14-pin Limo)
918D(-IS)
(Permanent DB15)
1940-R,
2940-R,
1919-R,
844-PE-USB,
843-R,
843-R-USB
DB15 818-SCAL-OPT
(DB15 module)
843-DIN 843-DIN      
Power Meters Thermopile Detectors Pyroelectric Detectors
Model Number Connector Type 818P (Obsolete)
(Permanent DB15 connector)
919P
(Permanent DB15 connector)
818E
(Permanent DB15 connector)
919E
(Permanent DB15 connector)
1940-R,
2940-R
DB15        
1919-R,
844-PE-USB,
843-R,
843-R-USB
DB15        

Obsolete Power Meter Models

Power Meters Photodiode Detectors
Model Number Connector Type 818-xx(-L)
(BNC)
818-xx/CM
(Detachable 8-pin DIN)
818-IS-1
(Permanent 8-pin DIN)
818-xx(-L-FC)/DB
(Detachable DB15)
918 (Obsolete)
(14-pin Limo)
918D(-IS)
(Permanent DB15)
1830-R,
1918-C/R,
1928-C,
1931-C,
1935-C,
1935T-C,
1936-C,
2935-C,
2935T-C,
2936-C,
841-PE-USB

 

DB15 818-SCAL-OPT
(DB15 module)
843-DIN 843-DIN      
815,
825,
835*,
1815-C,
1825-C
BNC   Remove Cal Module   Remove Cal Module   818P-BNC
840-C,
1830-C,
1835-C,
2832-C
8-pin DIN 818-SCAL-OPT
(8-pin DIN module)
    818-SCAL-OPT
(8-pin DIN module)
   
841-PE,
842-PE,
1916-C/R,
1917-R
DB15 818-SCAL-OPT
(DB15 module)
841-DIN 841-DIN      
1930-C,
2930-C
14-pin LIMO            
841-P-USB
(Black case),
842-E-USB
DB15            
841-P-USB
(Silver case)
DB15 818-SCAL-OPT
(8-pin DIN module)
841-DIN 841-DIN      
842-PE DB15 818-SCAL-OPT
(DB15 module)
841-DIN 841-DIN      
Power Meters Thermopile Detectors Pyroelectric Detectors
Model Number Connector Type 818P (Obsolete)
(Permanent DB15 connector)
919P
(Permanent DB15 connector)
818E
(Permanent DB15 connector)
919E
(Permanent DB15 connector)
1928-C,
1918-C/R,
1935-C,
1935T-C,
1936-C,
2935-C,
2935T-C,
2936-C,
841-PE-USB
DB15        
1815-C BNC 818P-BNC      
1825-C BNC 818P-BNC   818P-BNC  
840-C,
1830-C,
2832-C
8-pin DIN        
1835-C 8-pin DIN     818P-DIN  
841-P-USB
(Black case),
841-P-USB
(Silver case),
1916-C/R,
1917-R
DB15        
1930-C,
2930-C
14-pin LIMO        
1931-C,
2931-C
DB15        
815,
825,
835*
BNC        
841-PE,
842-E-USB,
842-PE
DB15        

Notes: Green dot icons () indicate power meter and optical detector combinations are directly compatible, while gray dot icons () power meter and optical detector combinations are incompatible. Otherwise, an adapter is required as mentioned in the table.

* Customer must have an EEPROM for the detector being used with the 835 power meter. Replacement EEPROM are no longer available.

Detector Connectors Key for Proper Compatibility

When you are in doubt whether a new power meter or a detector you purchase from Newport is compatible with the products you already have, check the connectors on the detectors and the receptors on the meter first. make sure that both are the same type. Due to the different technologies used over the history of Newport product offerings, some models are not compatible or adapters are not available.

The 818 series models with the /DB suffix come with a detachable BNC/DB15 calibration module that provides direct compatibility with Newport's current power meter offering. The models with the /CM suffix come with a detachable BNC/8-pin mini-DIN calibration module that provides compatibility with legacy Newport power meters. The standard BNC connector allows flexible interfacing with oscilloscopes, lock-in amplifiers or current meters.

Connector Type Detector Model
BD15 Detachable DB15 818-UV/DB
818-SL/DB
818-IR/DB
818-IG/DB
8-Pin Din Connector Detachable 8-Pin Din 818-UV/CM, 818-SL/CM,
818-IR/CM, 818-IG/CM
BNC Connector BNC (No Cal Module) 818-UV, 818-SL,
818-IR, 818-IG
DB15 Connector Permanent DB15 919P Series
918D
918D-IS
8-Pin DIN Permanent 8-pin DIN 818-IS-1

Legacy Power Meter Models

Newport has been offering optical power meters and sensors for over thirty years. Many products have come and go. You can find Newport's legacy products information here with a recommended replacement product based on the similarities in specifications. Also you can still find the software drivers for many models in our Software & Drivers page. Always make sure to talk with one of Newport applications engineer, however, to select the best model that fits your application requirements.

Obsolete Model Replacement Model Features & Benefits
Newport 2935 Series Power Meters (Obsolete)
1935-C, 2935-C, 1935T-C, 2935T-C
Newport 1936-C/2936-C Series Power Meters
1936-R/2936-R High Performance Optical Power & Energy Meter
  • The most advanced meter available in market
  • 11 fW and 7 uJ measurement resolution, frequency measurement
  • Vivid 5.7” color screen with multiple graphical display options
  • Advanced statistics, user-friendly menu structure
Newport 1917 Series Power Meters
1917-R
Newport 1918-R Series Power Meters
1918-R
Newport 1919-R Series Power Meters
1919-R High Performance Optical Power Meter
  • Digital with bargraph, analog needle, line plot, stability, and real-time statistics displays
  • Scalable analog output
  • Log every point at up to 5 kHz with Pyro sensors
  • USB and RS232 interfaces with PMManager™ PC application
Newport 1916 Series Power Meters
1916-C, 1916-R
Newport 843-R Hand-Held Laser Power Meter
843-R Hand-Held Laser Power Meter
  • Digital value display with either bar graph or a simulated analog needle
  • Analog output
  • Single shot energy measurement with a thermopile sensor
  • Compatible with Newport photodiode and new 919P series thermopile sensors
Newport 841-P-USB Series Power Meters
841-P-USB
Newport 842-E-USB Series Power Meters
842-E-USB Newport 841-PE-USB Series Power Meters
841-PE-USB
Virtual Power and Energy Meters
Virtual Power & Energy Meters
  • Compatible with Windows XP/7/8/10 32 & 64 bit
  • Small form factor
  • USB interface with powerful PMManager software
  • 15 Hz analog output
  • Multiple power meters run on a single PC