Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Power Meter, Economical Handheld, Laser Power & Energy

Specifications

  • Compatible Detectors
    Photodiode: 918D, 818-xx/DB, 819C/D, 818-MSCOPE, 818-RAD
    Thermopile: 919P, PEPS
    Pyroelectric: 919E, LIAD
  • Computer Interfaces
    USB
  • Sampling Rate
    Photodiode and Thermopile: 15 Hz
    Pyroelectric: 500 Hz
  • Data Storage
    via USB, no internal data storage
  • Analog Output
    0-1 V into 100 Ω, mono audio 2.5 mm jack (included)
  • Accuracy
    ±0.25 % (Full Scale) ± 20 p A
  • Power Requirements
    DC 12 - 16 V, 1W
  • Battery
    Rechargeable Li-ion Batteries
  • Battery Life
    14 hours typical between charges
  • Detector Input
    Up to 1.3 mA for Photodiode Sensors
  • Display Mode
    15 mm numeric display. High resolution analog needle also can be chosen
  • Display Type
    High legibility TFT 320 x 240 pixel graphics LCD
  • Display Refresh Rate
    15 Hz
  • Photodiode Measurement
    Average power
  • Thermopile Measurement
    Average power, single shot energy
  • Pyroelectric Measurement
    Pulse energy (10 times per sec), average power
  • Measurement Rate
    15 Hz
  • Gain Ranges
    16 Ranges
  • Resolution
    18 bits plus sign
  • Dimensions
    213 x 113 x 40 mm
  • Weight
    0.47 kg
  • Operating Temperature
    15°C to 35°C, <70% RH, non-condensing
  • Storage Temperature
    0°C to 50°C, <90% RH
  • CE
    Compliant
  • RoHS
    Compliant

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Economy Handheld Optical Power Meter843-ROptical power meter, economical, handheld, laser power and energy
In Stock
$1,067
844-PE-USB Virtual Optical Power and Energy Meter844-PE-USBVirtual Power Meter, Optical Power and Energy, USB
4 Weeks
$885
Advanced Touchscreen Benchtop Optical Power Meters1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel
7 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,662
Advanced Touchscreen Benchtop Optical Power Meters2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$4,406

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
818 Photodiode Sensors with Threaded OD3 Attenuator818-UV/DBOptical Power Detector, UV Silicon, 200-1100nm, DB15 Calibration Module
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$734
919P Thermopile Power Sensors919P-003-10Thermopile Sensor, 3 W, 10 mm, 0.19-11 µm
1 Week
$1,358
918D Photodiode Sensors with Attenuator Switch918D-UV-OD3RUV Silicon Detector, 200-1100 nm, OD3 Attenuator
In Stock
$866
919P Thermopile Power Sensors919P-010-16Thermopile Sensor, 10 W, 16 mm, 0.19-11 µm
In Stock
$1,036