PMManager™ Power Meter Application Software
PMManager is a powerful application software controlling and taking measurement data, compatible with models
Download PMManager 4.0 (106.8 MB, ZIP)
Directly Access All Detector Parameters
All detector parameters are directly accessible from PMManager. Major parameters are available on the detector information window, and further functions are available by clicking ‘Functions’ button.
Extensive Graphic Displays
Various graphics displays are available in PMManager such as line plot, histogram, bar chart, and simulated analog needle.
Data Logging for Future Review
- Can be displayed graphically or saved in text format
- Log data based on the time interval or on the number of data points
- Easily exported to an Excel spreadsheet
COM Object
The PMManager software package also includes a COM object, which allows system integrators to integrate the measurement expertise of Newport equipment with in-house legacy analysis packages.
Demo client applications in VB.NET 2010, VC#.NET 2010, MatLab, and LabVIEW 2013 are provided with the PMManager installation and can be found in C:\Program Files\Newport\PMManager 3.xx\Automation Examples\Com object. A console application is provided as well.
Advanced Measurement Processing
- Power/Energy Density, Scale Factor, Normalize against a reference
- Multi-channel comparisons
- User defined mathematical equations: channels A/B, (A-B)/C etc.
- Position measurement with PEPS sensors
Compatible Power Meters
| Compare | Description | Avail. | Price | Qty. | |
|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | FREE 2-day shipping on thousands of products on Newport.com Learn More | |||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | |||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 6 Weeks | |||
![]() | 845-PE-RSVirtual Power Meter, RS232 | In Stock | |||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock | |||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | 3 Weeks |