Optical Power Meter, Handheld, High Performance

The 1919-R optical power meter is an advanced hand-held power and energy Meter capable of measuring from pW to thousands of Watts, in an ergonomically designed compact body. Just plug in one of the Newport detectors and you have a whole measurement laboratory at your fingertips. The bright color display gives unparalleled legibility and ease of interpreting information. 1919-R has many on-board features, such as laser tuning, data logging, graphing, normalized relative measurement, power or energy density units, attenuation scaling, max and min limits. 1919-R can also display the power or energy with a high resolution simulated analog needle display.
The 1919-R includes a calibration certificate, plastic case, 843-PS-UN, a quick start guide, a PMManager quick installation guide, a USB cable, an RS-232 communication cable and a 2.5 mm analog output connector.
Specifications
- Compatible DetectorsPhotodiode: 918D, 818-xx/DB, 819C/D, 818-MSCOPE, 818-RAD
Thermopile: 919P, PEPS
Pyroelectric: 919E, LIAD - Computer InterfacesUSB, RS-232
- Sampling RatePhotodiode and Thermopile: 15 Hz
Pyroelectric: 5 kHz - Data StorageExternal Storage Defined by User Supplied USB Drive
- Analog Output1, 2, 5, 10 V into 100 Ω, mono audio 2.5 mm jack (included)
- Accuracy±0.25 % (Full Scale) (Add ± 20 pA for PD and Thermopile Detectors)
- Power RequirementsDC 12 - 16 V, 1W
- BatteryRechargeable Li-ion Batteries
- Battery Life14 hours typical between charges
- Detector InputUp to 1.3 mA for Photodiode Sensors
- Display Mode15 mm numeric display. High resolution analog needle also can be chosen.
- Display TypeHigh legibility TFT 320 x 240 pixel graphics LCD
- Display Refresh Rate15 Hz
- Photodiode MeasurementAverage power, exposure
- Thermopile MeasurementAverage power, single shot energy, pulsed power
- Pyroelectric MeasurementPulse energy (every pulse up to 5 kHz), average power, exposure
- Measurement RateUp to 5000 Hz on board and USB, 30 Hz RS-232 (w/ 919E series sensors); 15 Hz (w/ 919P series and photodiodes)
- Resolution18 bits plus sign for PD and Thermopile 12 bits no sign for Pyroelectric Detector
- Dimensions113 x 213 x 40 mm
- Weight0.47 kg
- Operating Temperature15°C to 35°C, <70% RH, non-condensing
- Storage Temperature0°C to 50°C, <90% RH
- CECompliant
- RoHSCompliant
Resources & Downloads
3D Product Models
2D Product Drawings
1919-R 843-R Dimensional Drawing.pdf(295 kB, PDF)
Manuals
1919-R Optical Power Meter Quick Reference(44.6 kB, PDF) 1919-R Optical Power Meter User Manual(3.6 MB, PDF) PMManager User's Manual 3.50(5.7 MB, PDF) PMManager User Manual rev 3.90-2(5.3 MB, PDF) LM Measurement COM Object Manual Version 15(581.6 kB, PDF)
Literature
1919-R Power&Energy Meter Datasheet(2.8 MB, PDF) Understanding Total Measurement Uncertainty(649.3 kB, PDF)
Tutorials
Other
CE Declaration 843-R 1919-R.pdf(381.7 kB, PDF)
Technical Notes
Average and Peak Power Calculation(31.9 kB, PDF) A Shortcut for Calculating Power Density(35.2 kB, PDF) Newport User Commands Rev 9(704.1 kB, PDF)
Software
1919-R Firmware Version 1.57(10.9 MB, ZIP) PMManager Setup Version 4.00(106.8 MB, ZIP) PMManager Version 4.00 Release Notes(155.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 4 Weeks | ||||
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | |||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 5 Weeks |
Sparepart
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 843-PS-UNPower Supply, External, Spare, 843-R Series | In Stock | ||||
![]() | 7E02008-NPSpare Analog Output Connector, 843-R Series and 1919-R Power Meters |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 818-UV/DBOptical Power Detector, UV Silicon, 200-1100nm, DB15 Calibration Module | In Stock | ||||
![]() | 919P-003-10Thermopile Sensor, 3 W, 10 mm, 0.19-11 µm | In Stock | ||||
![]() | 918D-UV-OD3RUV Silicon Detector, 200-1100 nm, OD3 Attenuator | 3 Weeks | ||||
![]() | 919P-010-16Thermopile Sensor, 10 W, 16 mm, 0.19-11 µm | In Stock | ||||
![]() | 919P-030-18Thermopile Sensor, 30 W, 18 mm, 0.19-11 µm | In Stock |










