Thermopile Sensor, 30 W, 18 mm, 0.19-11 µm

The 919P-030-18 General Purpose Thermopile Sensor measures laser power up to 30 W. It's BB absorber type is spectrally flat and covers the wavelength range 190 nm to 11 µm. It has an active diameter of 17.5 mm and can measure power from 20 mW to 30 W and single shot energy from 6 mJ to 30 J. It has a 1/4-20 tapped hole for post or plate mounting and includes a 2.25 inch long 1/2 inch diameter post with a 1/4-20 tapped hole on both ends.
Specifications
- Absorber TypeBB - Broadband General Purpose
- Detector TypeThermopile
- Spectral Range0.19 to 11 µm
- Maximum Measurable Power30 W
- Sensor SizeØ17.5 mm
- Maximum Power Density20 kW/cm²
- Maximum Energy Density<100 ns, 0.3 J/cm²
0.5 ms, 2 J/cm²
2 ms, 2 J/cm²
10 ms, 2 J/cm² - Power Noise Level500 µW
- Power Range10 mW - 30 W
- Minimum Energy6 mJ
- CoolingHeat Sink
- Connector TypeDB15
- Rise Time0.8 s
- Linearity±1 %
- Calibration Uncertainty±1.9%
- Repeatability±0.5 %
- Beam Size Dependence±0.5 %
- Detector Active Area2.40 cm²
- Operating Temperature Range15°C to 35°C, <70% RH, non-condensing
- Storage Temperature Range0°C to 50°C, <90% RH
- Cable Length1.5 m
- Dimensions64 x 64 x 49 mm
- Weight0.3 kg
- RoHSCompliant
Resources & Downloads
Literature
919P Detector Datasheet(1.5 MB, PDF)
Other
919P series EU27 Declaration of Conformity(162.5 kB, PDF) 919 Series 1 RoHS Certificate(259.5 kB, PDF)
Related Products
Accessories
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 6 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 6 Weeks | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 919P-003-10Thermopile Sensor, 3 W, 10 mm, 0.19-11 µm | In Stock |









