Fiber Adaptor, SMA, 919P Series Thermopile Power Sensors

The 919P-SMA Fiber Adapter accommodates optical fibers terminated with SMA connectors for 919P series thermopile detectors. It has an M20X1 thread. Use it along with the various diameter adapter mounting ring models, such as 919P-18FA, -26FA, -35FA, or -50 FA. Cannot be used with 919P-020-12.
Specifications
- Detector TypeAccessory
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 919P-003-10Thermopile Sensor, 3 W, 10 mm, 0.19-11 µm | 1 Week | ||||
![]() | 919P-030-18Thermopile Sensor, 30 W, 18 mm, 0.19-11 µm | In Stock | ||||
![]() | 919P-050-26Thermopile Sensor, 50 W, 26 mm, 0.19-11 µm | In Stock | ||||
![]() | 919P-010-16Thermopile Sensor, 10 W, 16 mm, 0.19-11 µm | In Stock | ||||
![]() | 919P-040-50Thermopile Sensor, 35 W CW, 50 mm, 0.19-11 µm | In Stock |






