Thermopile Sensor, 3 W, 10 mm, 0.19-11 µm

The 919P-003-10 High Sensitivity Thermopile Sensor is designed for high sensitivity with very low noise and drift. It has an active diameter of 9.5 mm and can measure optical power from 10 µW to 3 W and single shot energy from 20 µJ to 2 J. It BB absorber type is spectrally flat and covers the wavelength range from 190 nm to 11 µm. It has a 1/4-20 tapped hole for post or plate mounting and includes a 2.25 inch long 1/2 inch diameter post with a 1/4-20 tapped hole on both ends.
Specifications
- Absorber TypeBB - Broadband General Purpose
- Detector TypeThermopile
- Spectral Range0.19 to 11 µm
- Maximum Measurable Power3 W
- Sensor SizeØ9.5 mm
- Maximum Power Density1 kW/cm²
- Maximum Energy Density<100 ns, 0.3 J/cm²
0.5 ms, 1 J/cm²
2 ms, 2 J/cm²
10 ms, 4 J/cm² - Power Noise Level1 µW
- Power Range10 µW - 3 W
- Minimum Energy20 µJ
- CoolingHeat Sink
- Connector TypeDB15
- Rise Time1.8 s
- Linearity±1 %
- Calibration Uncertainty±1.9%
- Repeatability±0.5 %
- Beam Size Dependence±0.7 %
- Detector Active Area0.71 cm²
- Operating Temperature Range15°C to 35°C, <70% RH, non-condensing
- Storage Temperature Range0°C to 50°C, <90% RH
- Cable Length1.5 m
- DimensionsØ70 x 30 mm
- Weight0.2 kg
- RoHSCompliant
Resources & Downloads
3D Product Models
2D Product Drawings
919P-003-10(82.8 kB, PDF)
Technical Notes
Average and Peak Power Calculation(31.9 kB, PDF) A Shortcut for Calculating Power Density(35.2 kB, PDF)
Literature
919P Detector Datasheet(1.5 MB, PDF)
Other
919P series EU27 Declaration of Conformity(162.5 kB, PDF) 919 Series 1 RoHS Certificate(259.5 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 4 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 918D-UV-OD3RUV Silicon Detector, 200-1100 nm, OD3 Attenuator | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 4 Weeks | ||||
![]() | 919P-040-50Thermopile Sensor, 35 W CW, 50 mm, 0.19-11 µm | In Stock |







